Custom Buffer Formulation For Flexsafe Bags

Ready-to-use and concentrated buffer solutions accelerate batch readiness, reduce contamination risks, and decrease time-to-market by eliminating the need for in-house buffer preparation.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Custom Buffer Formulation For Flexsafe Bags

Ready-to-use and concentrated buffer solutions accelerate batch readiness, reduce contamination risks, and decrease time-to-market by eliminating the need for in-house buffer preparation.

Item No.:
Custom_Buffer_Formulation_Flexsafe_Bags

Overview

Specifications

Choose your product

Products (3)

  • More and more industry players outsource or open to outsourcing buffers. Sartorius has now in-house buffers & media liquid production, these capabilities are strengthened using its Flexsafe® 2D & 3D bag technologies broadly adopted and validated as one film for all liquid process solutions making Sartorius as a reliable partner to switch to our ready-to-use buffer solutions with confidence.

    Custom Product Specifications
    1.Formulations: WFI (Water for Injection), Saline buffers, Acids & Bases, Organic Solvents, Alcohols, and Detergents
    2.Concentrations: Ranging from 1x to highly concentrated solutions
    3.Packaging Volumes: 0.5L to 1,000L Flexsafe® bags utilizing the same film across all process steps
    4.Services: Stability studies available on demand

    Key Features:
  • Ready-to-Use and Concentrated Solutions Sartorius custom buffer formulations accelerate time-to-market for biopharmaceutical production. Utilizing these ready-to-use and concentrated solutions maximizes the efficiency of GMP (Good Manufacturing Practice) facilities and mitigates risks associated with formulation errors, supply chain disruptions, and material shortages.
  • Flexible Formulations: WFI (Water for Injection), Saline buffers, Acids & Bases, Organic Solvents, Alcohols, and Detergents.
  • Concentrations: Ranging from standard 1x formulations to highly concentrated solutions.
  • Services: Comprehensive stability studies are available on demand.
  • Batch Sizes: Fully scalable production accommodating 200L to 5,000L batch sizes.
  • Packaging Volumes: Available from 0.5L sample sizes up to 1,000L in Flexsafe® bags, utilizing the exact same film across all process steps to ensure consistency.
  • Logistics: Supported by the returnable Palletank® service for streamlined handling and storage.
  • Raw Materials: Manufactured using exclusively EP and USP compendia-grade raw materials, alongside WFI-quality water.
  • Compliance: Fully compliant with all relevant biomanufacturing and global transportation regulations.