Hipersep® Flowdrive L Preparative HPLC Chromatography System

The Hipersep® Flowdrive platform offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® Flowdrive SC software.

Item No.: 
Hipersep-L
*Custom/bulk order quotes are provided within 72 hours of request.
Hipersep® Flowdrive L Preparative HPLC Chromatography System
Hipersep® Flowdrive L Preparative HPLC Chromatography System

The Hipersep® Flowdrive platform offers highly sophisticated, easy-to-use equipment with a unique, compact design controlled by the Hipersep® Flowdrive SC software.

Item No.:
Hipersep-L

Overview

Specifications

Hipersep® Flowdrive Preparative HPLC Chromatography Systems

Hipersep® Flowdrive is an automated high-performance liquid chromatography platform built from process development to large scale pharmaceutical manufacturing. The proven design meets process demands for intermediate purification and polishing of peptides, oligonucleotides, mRNA and other small molecules. The platform is modular and can be easily ordered with different configurations. For customization, a dedicated engineered service to meet customer needs.

Key features :

  • Unmatched performance levels: pressure capacity of up to 100 bars
  • Meet the challenges of new applications: high temperature purification processes: up to 85 °C operation
  • Flexibility: extended flow rate range and easy-to-clean system
  • Save manufacturing space: compact and ergonomic equipment

Product Information

  • Brand
    Hipersep®
Sartorius Error Page Sartorius Logo

Our website is currently not available due to technical reasons.

Unsere Website ist momentan aus technischen Gründen nicht verfügbar.

Nuestra website no está disponible en estos momentos debido a razones técnicas.

O website está temporariamente indisponível devido a razões técnicas

En raison de problèmes techniques, notre site web est actuellement indisponible.

Наша веб-страница в данный момент недоступна по техническим причинам.

由于技术原因,该网站暂时不可访问。

웹사이트가 기술적인 문제로 정상적으로 작동하지 않고 있습니다.

ขณะนี้ เวบไซต์ของเราไม่สามารถใช้งานได้ชั่วคราว เนื่องจากเหตุขัดข้องทางด้านเทคนิค