- Shop
- Virus Clearance
- Virus Filtration
- Virosart® HF Lab Module
Virosart® HF Lab Module 5.0 cm² - Integrity Tested
Virosart® HF Lab Module offers efficient virus filtration for small-scale applications. Its PES membrane provides rapid processing and scalability, ideal for lab-scale biopharmaceutical research.
- Price (USD)
- $300.00
- Item No.:
- 3VI--28-BCGMLITV
Virosart® HF Lab Module offers efficient virus filtration for small-scale applications. Its PES membrane provides rapid processing and scalability, ideal for lab-scale biopharmaceutical research.
Overview
Specifications
The Virosart® HF Lab Module is specifically designed for small-scale virus filtration applications, providing a reliable solution for research and development in biopharmaceutical settings. These formats incorporate the same advanced filtration technology as larger-scale options, ensuring reliable virus removal and product integrity.
Key Features
- Advanced Filtration Technology: The modified PES membrane in hollow fiber format offers high flow rates and excellent capacity, ensuring consistency and scalability from lab to process scale.
- Robust Virus Clearance: The membrane retains small, non-enveloped viruses with LRV ≥ 4 log₁₀ and large, enveloped viruses with LRV ≥ 6 log₁₀, ensuring efficient virus removal, independent of operating and pressure conditions.
- Cost Efficiency: High packing density results in low hold-up and flushing volumes, reducing footprint requirements.
- Ready to Use: Sterile delivery facilitates ease of use and quick installation.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and Non-pyrogenic as per USP Bacterial Endotoxins standards.
Virosart® HF Lab Module
Compact and easy-to-use, the hollow fiber lab scale format is perfect for small-scale laboratory applications.
Available filtration area: 1.7 cm2 and 5 cm2
Available as integrity tested and non-integrity tested version
Applications
-
Application
-
mAB Production
- Recombinant Protein Production
-
mAB Production
-
ScaleProduct Development | Material Screening Filters
Connections (Physical)
-
Connector InletLuer Lock
-
Connector OutletLuer Lock
Dimensions
-
Filtration Area5 cm²
Features
-
Integrity TestedYes
General Specifications
-
Capsule/Cartridge FormatDown scale unit
-
Filter FormatDown Scale Units
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size20 nm (nominal)
Product Information
-
BrandVirosart® HF
-
Pack Size2
Sterility/Purity
-
Delivery ConditionSterile - Gamma irradiated