Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

4Cell® Hybridoma Base Medium 10L Bag

Hybridoma Base Medium is chemically defined and serum-free cell culture medium and was developed for high-performance cultivation of various hybridoma cell lines. It supports cell growth and is optimized for the demanding metabolism of hybridoma cells, resulting in faster growth and increased production of antibodies. It can be used in research or in manufacturing applications in suspension culture.

Volume
Package Type
Item No.: 
0027B-0010BAG
Min. Order Qty.
12
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® Hybridoma Base Medium 10L Bag
4Cell® Hybridoma Base Medium 10L Bag

Hybridoma Base Medium is chemically defined and serum-free cell culture medium and was developed for high-performance cultivation of various hybridoma cell lines. It supports cell growth and is optimized for the demanding metabolism of hybridoma cells, resulting in faster growth and increased production of antibodies. It can be used in research or in manufacturing applications in suspension culture.

Item No.:
0027B-0010BAG

Overview

Specifications

Suitable for a broad variety of hybridoma cells (e.g., human, mouse or rat hybridoma cells)

Chemically defined, serum-free, animal component-free and hydrolysate-free

Little or no adaptation required from other serum-free media

Supports stable growth at high viability in seed train culture

  • w/ HT (hypoxanthine/thymidine)
  • w/ rInsulin
  • w/ rTransferrin
  • w/ phenol red
  • w/o L-glutamine
  • manufactured according to ISO 9001 certified QMS

Applications

  • Application
    Protein

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Chemically Defined (CD)
    Yes

Product Information

  • Package Type
    Bag

Volume

  • Volume
    10L