- Shop
- Final Filling & Aseptic Transfer
- Biosafe® & SART Rapid Transfer Ports
- Biosafe® 200 Ports Accessories
Biosafe® 200 Dummy Service Connector
The Biosafe® range of Rapid Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Rapid Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.
Biosafe® consists of several alpha ports (RTP) with 110 and 200 mm useful diameters (installed onto the wall of the isolator or cleanroom) and beta single-use bags fitting all needs for aseptic liquid and component transfer.
- Price (USD)
- $2,110.00
- Article number:
- FAA304551
- Piece
- 1
The Biosafe® range of Rapid Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Rapid Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.
Biosafe® consists of several alpha ports (RTP) with 110 and 200 mm useful diameters (installed onto the wall of the isolator or cleanroom) and beta single-use bags fitting all needs for aseptic liquid and component transfer.
Overview
Specifications
The Biosafe® Rapid Transfer Ports, available in 110 and 200 mm diameters, offer reliable and easy-to-use solutions for the secure transfer of components and fluids while maintaining the integrity of critical areas such as isolators, RABS, and cleanrooms.
In accordance with Annex 1 of the EU GMP guidelines, a contamination control strategy that addresses particle generation and gloveless intervention was incorporated into the quality-by-design process.
Biosafe® Rapid Transfer Ports are used with the range of Biosafe® Beta-bags and the Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).
Enhanced Sterility Assurance in Aseptic Processing
- Offers a contained and single-use technology for reliable aseptic transfer.
- Limits the number and complexity of personnel interventions in the aseptic processing area.
- Offers a completely closed aseptic process.
Reliable Processing of Potent Drugs
- Maintains the barrier integrity of RABS and isolators and the security of operators
Ease-of-Use
- The magnet on the port allows easy centring and secure docking
Process Reliability and Maximum Robustness
- Mechanical interlock securities prevent door opening when a Biosafe® beta-bag is not connected or from disconnecting a bag if the port is not closed.
- The Biosafe® beta-bags feature an over molding of the Biosafe® film onto the connector flange, ensuring high robustness of the resulting final product.
Flexible Portfolio
- The range of Biosafe® systems is designed to best fit a variety of applications while ensuring a high level of containment.
- Biosafe® is a unique magnetic technology for the aseptic transfer of components and fluids.
Simplified Maintenance and Sterilization
- When connected to the Biosafe® port, the dummy service connector facilitates the sterilization of the critical area, the inner side of the Biosafe® port and maintenance operations.
Proven Containment
- Biosafe® ports and connectors are leak tested during production.
Practical and Economical Benefits - The Biosafe® beta-bags eliminate cleaning and sterilization required for traditional transfer containers.
- The RAFT System simplifies facility layout and reduces higher classification cleanroom area by keeping large volume support solutions outside the cleanroom.
Sustainability commitment
We made the calculation of our Product Carbon Footprint to monitor our environmental impact. We design our products to minimize their environmental impact at each stage of their life cycle using:
- 100% French Production and Supplier Proximity.
- Green Manufacturing Practices
- Packaging Conception
Applications
-
Application AreaFinal filling
-
Process Step
-
Drug Product Formulation
-
Drug Product Final Filling
-
Drug Substance Purification
- Cell Harvest & Downstream Processing Intermediates
-
Drug Product Formulation
Connections (Physical)
-
Port Diameter200 mm
Product Information
-
BrandBiosafe®
-
Pack Size1
-
TypeDummy Service Connector