Octet® SPR MAR Sensor Chip

Top Features

  • High binding capacity
  • Biocompatible with a wide range of molecules
  • Target interactions with low and high binding affinities

Popular Applications

  • Small molecules: fragments and organic compounds
  • Large molecules and proteins
Price (USD)
$805.00
Article number: 
19-0115
*Custom/bulk order quotes are provided within 24 hours of request.
Octet® SPR MAR Sensor Chip
Octet® SPR MAR Sensor Chip

Top Features

  • High binding capacity
  • Biocompatible with a wide range of molecules
  • Target interactions with low and high binding affinities

Popular Applications

  • Small molecules: fragments and organic compounds
  • Large molecules and proteins
Price (USD):
$805.00
Item No.:
19-0115
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The Octet® SPR MAR sensor chip is suitable for a wide range of SPR assays due to its versatility and high binding capacity – from small fragment research to large, complex molecular structures. The Octet® SPR MAR sensor chip is comprised of a 3D carboxymethylated dextran matrix sensor chip surface which can covalently bond to molecules of interest, through a range of different amine, aldehyde, thiol or carboxyl functional groups.

Applications

  • Application
    Kinetics

Features

  • Sensors
    MAR sensor

General Specifications

  • Container Temperature Requirement
    2-8 °C
  • Temperature Range
    -20 °C

Product Information

  • Brand
    Octet®SPR
  • Pack Size
    3

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.