Sartocheck® 5 Plus Universal Accessories
The Sartocheck® 5 Plus Universal accessories support temperature monitoring and single-use bag testing in biopharmaceutical applications. They help configure the testing setup according to the distance between the tester, the bag, and surrounding equipment.
Included Accessories
- Temperature sensors: Available with 2 m, 5 m, or 15 m cable lengths. They support temperature monitoring during bag testing and allow flexible positioning within the process area.
- Accessory kit for bag testing: Provides the required components for connecting single-use bags and systems to the Sartocheck® 5 Plus Universal for integrity testing.
- Test tubings for bag testing: Available in 1.2 m, 5 m, and 8 m lengths. The available lengths support compact setups and installations where the bag is positioned further from the tester.
Advantages at a Glance
- The accessory range supports flexible test configurations for laboratory, development, and production environments.
- Multiple cable and tubing lengths help accommodate different equipment layouts.
- Temperature sensors enable temperature monitoring during bag testing.
- The accessory kit supports integrity testing of single-use bags and systems.
- Test tubings help connect the tester to bags and systems at different distances.
- The accessories are designed for use with the Sartocheck® 5 Plus Universal bag-testing configuration.
Selecting the suitable sensor cable and tubing length helps create an organized testing setup and supports convenient operation in biopharmaceutical quality-control processes.