Octet® 384TW Microplates

Top Features

  • Assay with volumes as low as 40 µL per well

  • Reduces variation in baseline signals, and improves assay sensitivity

  • Use with Octet® RH96 and RH16 systems

  • 384-well, black, polypropylene microplate

  • Standard SBS format

Popular Applications

  • Kinetic characterization and Quantitation of small-volume samples

  • High-sensitivity screening and kinetic characterization of small molecules and peptides.

Pack Size
Price (USD):
$239.00
Item No.: 
18-5166
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Octet® 384TW microplate is a black, polypropylene, 384-well tilted-bottom plate designed for Sartorius’ Octet® family of label-free biomolecular interaction analysis instruments. It can be used on the Octet® RH96 and RH16 instruments, all of which accommodate the 384-well microplate format. The 384TW microplate enables the use of samples as small as 40 μL in Octet® assays and reduces variability in the background signal, thus improving assay sensitivity, particularly beneficial for peptide, small molecule, and fragment analysis.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    10
  • Octet® High Precision Streptavidin (SAX) Biosensors

    $1,020.00

    Trays of 96 precision-controlled (CV<4%) Streptavidin biosensors for high precision quantitation, screening, or kinetic applications. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® Super Streptavidin (SSA) Biosensors

    $1,920.00

    Trays of 96 biosensors coated with streptavidin for small molecule kinetic analysis. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.