A well established transfection medium with HEK293 Cell Lines in suspension mode !

HEK TF is achemically defined, animal-component-free, serum free and hydrolysate-free medium It was developed for cultivation of HEK293 and other mammalian cell lines, with a special focus on transfection applications and virus production (e.g. AAV production and lentivirus production) in suspension , making it the perfect choice for your gene therapy applications. The medium is especially suited for transient transfection with e.g. polycationic transfection reagents such as polyethylenimine (PEI). It contains a medium level of nutrients and growth factors. It can be used in research or in manufacturing applications and for all steps such as thawing, expanding, pre-complexing DNA, transfecting and producing steps can be performed in the same medium, regardless of the production scale.

Volume
Package Type
Price (USD):
$144.00
Item No.: 
861-0001
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

icon-media-bottles

HEK293 Media Sample Kit

Sample media for gene therapy and viral vector vaccines.

Request Your Sample

Suitable for HEK (e.g., HEK293) and other human cell lines for Infection, transient transfection & Stable expression in suspension

Chemically defined, serum-free, animal component-free, serum-free and hydrolysate-free

Little or no adaptation required from other serum-free media

Supports stable growth of suspension cells at high viability in seed train culture

Manufactured under ISO 9001 QMS (Quality Statement)

Applications

  • Application
    • Viral Vector Vaccine
    • Gene therapy

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Storage Conditions

  • Storage Conditions
    protected from light: 2 °C (35.6°F) to 8 °C (46.4°F)

Volume

  • Volume
    1L
  • Flexsafe® 2D Bag - Sartopore® 2 XLG - MPC - 5 L

    Flexsafe® 2D bags, available in sizes from 20mL to 50L, allow for the storage, sampling, transfer, and shipping of all biopharmaceutical fluids in all process steps. Users can expect quality supply assurance, robustness, closure integrity, biocompatibility, and excellent cell growth performance.