Lysine HyperD®️ affinity resin is used for the purification of lysine binding proteins like plasminogen. It provides high protein binding capacities at high flow rates.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Pack Volume
Item No.: 
20059-010
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Lysine HyperD® - 1 L
Lysine HyperD® - 1 L

Lysine HyperD®️ affinity resin is used for the purification of lysine binding proteins like plasminogen. It provides high protein binding capacities at high flow rates.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Item No.:
20059-010

Overview

Specifications

Lysine HyperD® resin is a high-speed, high-capacity affinity resin for the preparative scale purification of biological molecules that bind to lysine, such as plasminogen from human or animal species plasma. Lysine HyperD affinity resin employs a high capacity hydrogel polymerized within the large pores of a rigid bead. This design combines the desirable characteristics of a soft, high capacity gel with the dimensional stability of a rigid bead. Dynamic binding capacity is virtually independent of linear velocity. High productivity is obtained as a result of this combination. Resin packing is fast due to the high density of the beads.

Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.

Features and Benefits

  • High dynamic capacity
  • Rigid resin allows high flow rates

Applications

  • Plasminogen purification

Applications

  • Application
    Preparative protein purification

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    70 µm

General Specifications

  • Flow Rate
    100-600 cm/h
  • Resin Format
    Bulk resin

Materials of Construction

  • Base Matrix
    Mineral beads

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    3 to 13 (working pH)

Physicochemical Information

  • Ligand
    L-Lysine

Product Information

  • Brand
    Lysine HyperD®
  • Pack Size
    1
  • Pack Volume
    1 L
  • Resin Delivery Condition
    1M NaCl with 20% EtOH
  • Resin Type
    Affinity resin
  • What you receive
    • 1 bottle resin
    • Instruction for use

Storage Conditions

  • Storage Conditions
    20% EtOH/1M NaCl