Sartopure® GA Mini Cartridge 0.2 µm Size 9

Sartopure® GA Mini Cartridges offer efficient autoclave venting with 0.2 μm retention, removing dust and particles. They withstand high differential pressures and support in-line steam sterilization, ensuring reliable performance in high gas volume and humidity conditions.

Capsule/Cartridge Format
Filter Size
Adapter
Article number: 
5591207P9----GAK
Pieces
50
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® GA Mini Cartridge 0.2 µm Size 9
Sartopure® GA Mini Cartridge 0.2 µm Size 9

Sartopure® GA Mini Cartridges offer efficient autoclave venting with 0.2 μm retention, removing dust and particles. They withstand high differential pressures and support in-line steam sterilization, ensuring reliable performance in high gas volume and humidity conditions.

Item No.:
5591207P9----GAK
Number of pieces
50

Overview

Specifications

Sartopure® GA Mini Cartridges: Efficient Autoclave Venting Solutions

Product Information:

Sartopure® GA Mini Cartridges are designed for efficient autoclave venting, providing reliable particle removal and performance in challenging conditions. These cartridges are constructed with materials that ensure durability and compliance with industry standards, making them ideal for various applications.

Formats:

  • Mini Cartridge: Available in Size 9 with a filtration area of 0.2 m², specially designed for autoclave venting.

Applications:

  • Autoclave Venting: Ensures efficient venting in autoclave processes, maintaining high process security even in conditions of high gas volume and humidity.
  • Particle Removal: Ideal for environments requiring robust dust and particle removal to prevent filter blockage and maintain operational efficiency.

Materials Used:

  • Membrane Composition: Hydrophobic Glass Fiber ensures effective particle retention and rapid air flow recovery post-wetting, minimizing downtime and enhancing operational efficiency.
  • Housing Material: Polypropylene provides durability and compatibility with steam sterilization and autoclaving processes, allowing for repeated use without compromising performance.
  • O-Rings: Available in Silicone, ensuring compatibility with various systems and applications.

Advantages:

  • Efficient Particle Removal: 0.2 μm retention rate effectively removes dust and particles, preventing filter blockage.
  • High Differential Pressure Tolerance: Withstands high differential pressures, maintaining performance under pulsation and high flow rates.
  • Regulatory Compliance: Meets BS 3970/C14 standards, ensuring reliability in autoclave venting applications.
  • Versatile Applications: Adaptable to diverse processes requiring efficient venting and particle removal.
  • Durable Construction: Supports in-line steam sterilization, ensuring long-term use and consistent performance.

Sartopure® GA Mini Cartridges are a valuable addition to any filtration system, offering efficient performance and compliance with industry standards. Their robust design and versatile applications make them an ideal choice for professionals seeking reliable autoclave venting solutions.

Accessories Information

  • Adapter
    12 (1/2" screw adapter)

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Venting
    • Particle removal
  • Industry
    Pharma / Biotech
  • Modality
    Venting of tanks
  • Scale
    Production | Large Scale

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filter Size
    size 9 (0.2 m² / 2.2 ft²)
  • Filtration Area
    0.2 m² | 2.2 ft²

Features

  • Venting Filter
    Yes

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges

Materials of Construction

  • Filter Material
    Glass Fiber (GF) hydrophobic
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Glass Fiber (GF) hydrophobic
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Sartopure® GA
  • Pack Size
    50
  • Type
    Mini Cartridges

Sterility/Purity

  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    • In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7 psi, sterilization cycles min. 50
    • Autoclaving at 134°C, 2 bar | 29 psi, 30 min.