RUO Recombinant Human IL-15 Protein

Top Features of RUO Recombinant Human IL-15 Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for RUO Recombinant Human IL-15 Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$596.00
Item No.: 
CYK-0100-1003
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

icon-vials

Buy 1, Get 1 Free RUO Growth Factors & Cytokines

Enter promo code SPRING24 in your cart before September 30 to save.

Buy 1, Get 1 Free RUO Growth Factors & Cytokines

Interleukin-15 (IL-15) is a cytokine that plays an important role in humoral and adaptive immune responses. It induces or enhances the differentiation, maintenance or activation of NK cells and multiple T cell subsets. IL-15 is produced by a large number of cell types, including monocytes, macrophages, dendritic cells, keratinocytes, fibroblasts and nerve cells and is used for the ex vivo expansion of various T cells (CAR T cells, TCR T cells and TILs) as well as NK cells and the generation of CIK cells.

Applications

  • Application Area
    • Cell culture
    • Immunology
  • Cell Type
    • T Cells
    • NK Cells
  • Intended Use
    Research Use Only (RUO)

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P40933
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from a 0.2 µm-filtered solution containing potassium phosphate, sodium chloride and polysorbate 20, pH 7.5

Product Information

  • Size
    100 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    13.7 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.