Stainless Steel Pressure Filter Holder

Sartorius offers a broad range of application-based solutions that fits laboratory needs as well as analytical testing outside the laboratory. To ensure best results different housings guarantee a burdenless workflow using various chemicals and solutions. Combined with the extraordinary quality of our membranes we make sure to simplify the progress of filtration steps in a convenient, easy-to-use manner that is highly individualized. Aside of that, large scale sustainability issues occurring due to the massive amount of single-use products are being tackled as the filter holders are made to be easily rinsed and autoclaved and, therefore, excellently suited in repetitive analyses.

Filter Diameter
Price (USD):
$1,330.00
Item No.: 
16249
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

A practical filter holder for many laboratory filtrations. It can be attached to a tripod with the help of a steel rod which can be screwed in. The larger pressure holder comes with three additional legs made of stainless steel. The hose nipple is screwed into the side of the top part, leaving room for a large filling opening. This makes pouring in the sample easier, and the sample can be refilled without removing the tube connection to the pressure source.

Applications

  • Application
    Clarification
  • Application Area
    • Sterile filtration
    • Analytical sample preparation
    • Particle analysis

Compliance Information

  • Electrical / Battery item
    No

Connections (Physical)

  • Connector(s)
    M12x1 female thread
  • Threads for Connectors
    Inlet and outlet: M12+1 female thread

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Filtration Area
    13 cm²
  • Suitable Membrane Filter Diameter
    47 mm

Materials of Construction

  • Materials of Construction
    Stainless steel

Operating Conditions

  • Maximum Operating Pressure
    10 bar | 1,000 kPa | 145 psi

Physicochemical Information

  • Chemical Compatibility
    As for stainless steel, PTFE and silicone.

Product Information

  • Filter Holder Type
    Pressure Filter Holders
  • Pack Size
    1
  • Packaging
    Box, folding

Usage Protocols

  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • Dry heat (max. 180 °C)
  • Hydrophobic PTFE Membrane Filters / Type 11803

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Hydrophobic PTFE Membrane Filters / Type 11806

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 47 mm Discs

    $204.00

    These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.2 µm with a pore density of 5.0E+08 cm². Pack of 100 white 47 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.

  • Polyamide Membrane Filters / Type 25007

    $174.00

    Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

  • Polyethersulfone Membrane Filters - Type 154078- 0.1 µm pore size- 47 mm diameter- 100 pieces per pack

    $228.00

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Regenerated Cellulose Membrane Filters / Type 18407, 0.2 µm pore size, 47 mm diameter, 100 pieces per pack

    $223.00

    The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

  • Regenerated Cellulose Membrane Filters / Type 18406, 0.45 µm pore size, 47  mm diameter, 100 pieces per pack

    $223.00

    The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

  • Polyethersulfone Membrane Filters - Type 15406- 0.45 µm pore size- 47 mm diameter- 100 pieces per pack

    $228.00

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Polyethersulfone Membrane Filters - Type 15407- 0.2 µm pore size- 47 mm diameter- 100 pieces per pack

    $228.00

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Polycarbonate Track-Etched Membrane Filters / 0.4 µm / 47 mm Discs

    $206.00

    These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.4 µm with a pore density of  1.50E+08 cm2. Pack of 100 white 47 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.

  • Hydrophobic PTFE Membrane Filters / Type 11842

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Polyamide Membrane Filters / Type 25006

    $158.00

    Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

  • Hydrophobic PTFE Membrane Filters / Type 11807

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11301, 8.0 µm pore size, 100 pieces per pack

    $224.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11342, 5.0 µm pore size, 100 pieces per pack

    $230.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.