Our eShop is currently on maintenance and therefore only available with limited functionality. Quoting is possible. Purchasing is not possible. The entire functionality will be available again from May 5th 2025, 00:01 CEST. Thanks for your understanding.

4Cell® BHK-21 GM Medium 1L Bottle

BHK Medium & Feed is a chemically defined, serum-free, non-animal origin and protein-free medium which is optimized for vaccines production and recombinant protein production in suspension BHK cell lines.

Volume
Item No.: 
910-0001
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® BHK-21 GM Medium 1L Bottle
4Cell® BHK-21 GM Medium 1L Bottle

BHK Medium & Feed is a chemically defined, serum-free, non-animal origin and protein-free medium which is optimized for vaccines production and recombinant protein production in suspension BHK cell lines.

Price (USD):
$116.00
Item No.:
910-0001
Availability:

Overview

Specifications

Baby Hamster Kidney (BHK) cells are one of the most commonly used mammalian expression system for the production of biopharmaceuticals, recombinant proteins (e.g., Factor VIII) and vaccines (e.g., against SBV). BHK cells can be used for both, transient and stable expression.

Applications

  • Application
    • Vaccine
    • Protein
  • Application Area
    • BHK-21 cells growth and virus production
    • Recombinant protein production

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Protein Free
    Yes

Product Information

  • Package Type
    Bottle

Volume

  • Volume
    1L Bottle