Resolute® Flowdrive STD 0.25” inlet gradient

Single-use chromatography flow kit with 1/4 inch tube size and inlet gradient for the Resolute® Flowdrive SU system.

Customized product, please verify the revision number prior to an order.

Article number: 
7455-0982S
*Custom/bulk order quotes are provided within 72 hours of request.
Resolute® Flowdrive STD 0.25” inlet gradient

Single-use chromatography flow kit with 1/4 inch tube size and inlet gradient for the Resolute® Flowdrive SU system.

Customized product, please verify the revision number prior to an order.

Item No.:
7455-0982S

Overview

Specifications

The Resolute® Flowdrive SU chromatography system supports up to three sizes of flow kits for flexible use in Current Good Manufacturing Practice (cGMP) clinical and commercial operations. Conversion kits are available that allow simple swapping between variants. The flow kit volume and flow rate are optimized with near zero hold up valving to deliver high-resolution separations, making Resolute® Flowdrive SU suitable for processing columns, membranes, and monoliths. The system is the preferred and demonstrated choice for customers scaling up the Sartobind® Rapid A membrane family when performing Rapid Cycling Chromatography (RCC).

Connections (Physical)

  • Inlet
    6
  • Outlet
    4

Dimensions

  • Column Diameter
    15 – 25 cm

Physicochemical Information

  • Pressure Range
    0 to 4 bar

Product Information

  • Brand
    Resolute®
  • Size
    1/4"

Volume

  • Volume Range
    8 to 150 L/hr