iQue® Human NK Cell Companion Kits

The Human NK Cell Companion Kits may be used in combination with the Human NK Cell Mediated Killing Kit to allow measurement of up to 6 additional human cytokines/effector proteins along with IFNγ and Granzyme B which are already included in the Human NK Cell Mediated Killing Kit.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Reagents and Kits Type
Price (USD)
$499.00
Article number: 
97089
*Custom/bulk order quotes are provided within 24 hours of request.
iQue® Human NK Cell Companion Kits

The Human NK Cell Companion Kits may be used in combination with the Human NK Cell Mediated Killing Kit to allow measurement of up to 6 additional human cytokines/effector proteins along with IFNγ and Granzyme B which are already included in the Human NK Cell Mediated Killing Kit.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$499.00
Item No.:
97089
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Key Benefits

The Intellicyt® Human NK Cell Companion Kits can be used to measure additional cytokines besides those already included in the Human NK Cell Mediated Killing Kit.

Applications

  • Application
    Immune Cell Function

Biological Information

  • Target
    Human

General Specifications

  • Container Temperature Requirement
    2-8 °C
  • Laser Configuration
    Violet-Blue-Red
  • Reagents and Kits Type
    MIP-1a NK Cell Companion Kit
  • Temperature Range
    2-8 °C

Product Information

  • Brand
    iQue®
  • Pack Size
    1 X 384 wells

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.