Incucyte® Rat Fabfluor-pH Red Antibody Labeling Dye for Antibody Internalization

One vial (50 µg) of lyophilized conjugate sufficient for labeling large quantities of rat test antibodies in 96-well format.

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Color
Price (USD):
$596.00
Item No.: 
4737
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Incucyte® Rat Fabfluor-pH Red Antibody Labeling Dye utilizes a novel pH-sensitive dye coupled antibody fragment, which labels Fc-containing rat test antibodies and allows for rapid antibody internalization and kinetic high-throughput analysis. The Fabfluor-pH Dye is specifically formulated for use in the Incucyte® Live-Cell Analysis System and can be added directly to tissue culture wells using a no wash, simple mix and read protocol to acquire live cell images of adherent and non-adherent cells. When labeled antibodies are added to cells, a fluorogenic signal is quickly observed as the Fab-Ab complex is internalized and processed via acidic lyosomes and endosomes. Antibody Internalization can then be monitored using live cell imaging, and quantified using Incucyte® integrated software analysis tools. This method can be easily scaled up to compare uptake of hundreds of antibodies in parallel to answer key questions around antibody selection and optimization for biologics drug discovery.

Applications

  • Application
    Antibody Internalization
  • Assay Type
    Antibody Labeling
  • Research Area
    Cell Function

Biological Information

  • Species +/- Isotype
    Rat
  • Target
    Rat

Features

  • Device/Instrument Compatibility
    • SX1
    • S3
    • SX5
  • Optical Module
    Green/Red

General Specifications

  • Color
    Red

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.