Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Paint-Mixing Scales PMA.Economy

Sartorius PMA.Economy – the cost-effective solution from the successful PMA series. Weighing capacity 5000 g, readability 0.1 g.

See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Paint-Mixing Scales PMA.Economy
Paint-Mixing Scales PMA.Economy

Sartorius PMA.Economy – the cost-effective solution from the successful PMA series. Weighing capacity 5000 g, readability 0.1 g.

Item No.:
M_PMA.Economy_Paint_Mixing_Scales

Overview

Specifications

Choose your product

Products (0)

When you really need a simple, intuitive user interface for mixing paint and maximum accuracy for pouring in components accurately during the mixing process, the new PMA.Economy is the ideal solution.

Used as a stand-alone scale or connected over the optional interface for a PC or mixing system, the PMA.Economy will inspire you with its unique price | performance ratio. The scale’s large, backlit display enables users to easily read all weight values. This means all information is available at a glance. Large keys with positive click action let the user know when a key is pressed.

Rugged and reliable-overload and side impact protection enables this weighing system to withstand even the toughest environment conditions.

Naturally, all housing components of the PMA.Economy are resistant to solvents and thus easy to clean. The wrap-around design of the stainless steel pan protects the weighing system from dirt build-up and paint spillage.

  • Large backlit display
  • Exact weight values
  • Keypad featuring a new design
  • Solvent-resistant housing components
  • Optional USB interface
  • Service worldwide

Product Information

  • Brand
    PMA.Economy