CIM® Octa PrimaT 0.05 mL Monolithic Column (2 µm channels)

CIM® Octa PrimaT monolithic columns are miniaturized, pre-packed columns intended for automated and parallel screening of chromatography conditions, using robotic liquid handling workstations.

PrimaT monoliths in the columns are suitable for AAV empty/full separation and Bacteriophage purification. The achieved results are transferable to other CIM® product lines.

Article number: 
BIA-128.5121-2
*Custom/bulk order quotes are provided within 72 hours of request.
CIM® Octa PrimaT 0.05 mL Monolithic Column (2 µm channels)
CIM® Octa PrimaT 0.05 mL Monolithic Column (2 µm channels)

CIM® Octa PrimaT monolithic columns are miniaturized, pre-packed columns intended for automated and parallel screening of chromatography conditions, using robotic liquid handling workstations.

PrimaT monoliths in the columns are suitable for AAV empty/full separation and Bacteriophage purification. The achieved results are transferable to other CIM® product lines.

Item No.:
BIA-128.5121-2

Overview

Specifications

CIM®Octa columns are an innovative solution designed for automated parallel screening of chromatographic conditions. By incorporating our advanced CIM® monolith technology into a fully automated liquid handling system, these columns can significantly accelerate your process development. With the capacity to arrange up to 12 strips, each containing 8 columns, on a 96-array plate, CIM® Octa columns offer a flexible and efficient approach to chromatography.

The monolith properties in CIM® Octa columns are comparable to those in our preparative chromatographic monolithic columns, making them an ideal choice for screening various aspects of your chromatographic process. Whether you're optimizing conditions or exploring new methodologies, CIM® Octa columns provide the adaptability and reliability you need.

CIM® Octa columns are crafted from medical-grade polypropylene. This material is specifically selected to prevent target molecules from binding to the plastic, ensuring precise and consistent results.

Applications

  • Application
    • Screening
    • Gene therapy

Dimensions

  • Channel Size
    2μm

General Specifications

  • Flow Rate
    30-270 cm/h

Operating Conditions

  • Recommended Operating Temperature
    2 °C (36 °F) to 25 °C (77 °F)

Physicochemical Information

  • Ligand
    PrimaT (multimodal - anion exchange-hydrogen bonding-metal affinity)

Product Information

  • Brand
    CIM®

Volume

  • Volume
    0.05 mL