Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Incucyte® Nuclight Rapid Dye for Live-Cell Nuclear Labeling

Supplied as a single vial (50 µg), sufficient for 200 to 300 tests in a 96-well plate.

Top Features of Incucyte® Nuclight Rapid Dyes for Nuclear Labeling of Live Cells

  • Uniform and consistent nuclear cell labeling
  • At optimized concentrations, the dye is non-perturbing to cell growth and morphology
  • Labeling of the DNA of dead cells versus live cells has strikingly different fluorescent intensities, enabling the ability for a true kinetic cell death index
  • Suited for mix-and-read, real-time cell counts

Popular Applications for Incucyte® Nuclight Dyes for Nuclear Labeling of Live Cells

  • Cell proliferation studies for true nuclei counts
  • Apoptosis and cytotoxicity quantification when multiplexed with Incucyte® Cell Health Reagents such as Incucyte® Caspase 3/7, Incucyte® Annexin V or Incucyte® Cytotox Dyes

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Color
Price (USD)
$527.00
Item No.: 
BA-04902
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® Nuclight Rapid Dye for Live-Cell Nuclear Labeling
Incucyte® Nuclight Rapid Dye for Live-Cell Nuclear Labeling

Supplied as a single vial (50 µg), sufficient for 200 to 300 tests in a 96-well plate.

Top Features of Incucyte® Nuclight Rapid Dyes for Nuclear Labeling of Live Cells

  • Uniform and consistent nuclear cell labeling
  • At optimized concentrations, the dye is non-perturbing to cell growth and morphology
  • Labeling of the DNA of dead cells versus live cells has strikingly different fluorescent intensities, enabling the ability for a true kinetic cell death index
  • Suited for mix-and-read, real-time cell counts

Popular Applications for Incucyte® Nuclight Dyes for Nuclear Labeling of Live Cells

  • Cell proliferation studies for true nuclei counts
  • Apoptosis and cytotoxicity quantification when multiplexed with Incucyte® Cell Health Reagents such as Incucyte® Caspase 3/7, Incucyte® Annexin V or Incucyte® Cytotox Dyes

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Price (USD):
$527.00
Item No.:
BA-04902
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The Incucyte® Nuclight Rapid Dye for nuclear labeling is a cell permeable DNA stain that specifically stains nuclei in cells and is ideally suited to the mix-and-read, real-time quantification using the Incucyte® Live-Cell Analysis System. Addition of the Incucyte® Nuclight Rapid Dye to normal healthy cells is non-perturbing to cell growth and morphology and provides homogeneous staining of nuclei, enabling the real-time, fluorescent quantification of cell proliferation. When added to cell culture medium, the inert stain crosses the cell membrane and has excellent specificity for DNA without the need for a wash step. With the Incucyte® integrated analysis software, fluorescent objects can be quantified and background fluorescence minimized. This reagent can be multiplexed with Incucyte® Annexin V, Caspase-3/7 or Cytotox Dyes for simultaneous readouts of apoptosis or cytotoxicity alongside cell proliferation. The Incucyte® Nuclight Rapid Dye has been validated for use with Incucyte® Live-Cell Analysis Systems.

Applications

  • Assay Type
    • Cell Counting
    • Cell Health
    • Proliferation
    • Viability
    • Nuclear Labeling
  • Research Area
    Cell Proliferation

Features

  • Optical Module
    • Green/Red
    • Green/Orange/NIR

General Specifications

  • Color
    Green

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.