Pipetting Accessories
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (62)
-Aspiration tube with threaded connector.
-Fits to Prospenser models up to 10ml
-Lenght 310mm
- Material FEP (Fluorinated ethylene propylene)
- Fits to Prospenser models up to 10ml
- Standard dispensing head
- Material FEP (Fluorinated ethylene propylene)
Plastic calibration tool for all single and multichannel mLINE and Proline Plus pipettes.
- Fits to all Prospenser Plus and Biotrate models
- Material Ethylene tetrafluoroethylene
Can be used to help stabilize the bottle.
Fits to bottles with base width 75-120m.
Material: Silicone
-Aspiration tube with threaded connector
-Fits to all Prospenser Plus models, all Biotrate models, and 30ml and 60ml Prospenser models
-Lenght 400mm
- Material FEP (Fluorinated ethylene propylene)
Replacement filter, 0.45 µm, non-sterile, autoclavable
Replacement filter, sterile, 0.2 µl for Midi Plus
Pipetting Accessories