Sartolab® Sterile Filter Storage Bottles/Receivers

Sartorius single-use polystyrene (PS) storage bottles are designed for safe, secure storage of tissue culture media and sera, buffers, and other aqueous solutions. The bottles are supplied, presterilized and ready to use.
Volume
Pack Size
Price (USD)
$116.00
Article number: 
180-23---------2
Pieces
24
*Custom/bulk order quotes are provided within 24 hours of request.
Sartolab® Sterile Filter Storage Bottles/Receivers
Sartolab® Sterile Filter Storage Bottles/Receivers
Sartorius single-use polystyrene (PS) storage bottles are designed for safe, secure storage of tissue culture media and sera, buffers, and other aqueous solutions. The bottles are supplied, presterilized and ready to use.
Price (USD):
$116.00
Item No.:
180-23---------2
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
24

Overview

Specifications

Features & Benefits

  • Single-use polystyrene bottles for storage of media, buffers, and other aqueous solutions

  • Bottles featuring a low-profile design for easy gripping with one hand

  • Ergonomically designed cap to provide a rigid grip and one-hand handling of each bottle

  • The bottles with an indented bottom are stackable to save space in the refrigerator and in the freezer

  • Caps (45 mm) with airtight seal to minimize the risk of contamination

  • The bottles can be used with all Sartolab® RF | BT vacuum filtration units with a 45 mm neck size

  • Graduation marks on the bottles ensure accuracy and easy reading

  • Designated writing field for clear labeling of samples

  • The materials used in the production of the Sartolab® bottles are medical-grade for the highest quality, without any animal origin

  • Sterile and endotoxin-free

Applications

  • Application
    Buffer & Media
  • Application Area
    N/A

Components

  • With or Without Receiver Flask
    Bottle only

Dimensions

  • Dimensions
    99 × 87 mm
  • Filter Diameter
    N/A
  • Filtration Area
    N/A
  • Neck Size Bottle Top Units
    ⌀ 45 mm

General Specifications

  • Device Format
    Bottle only

Materials of Construction

  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® RF/BT
  • Device Type
    Bottle
  • Pack Size
    24
  • Packaging
    Single pouch packed
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    E-Beam (beta) irradiation

Volume

  • Filling Volume
    250 mL
  • Funnel Volume
    N/A
  • Receiver Flask Volume
    250 mL
  • Volume
    250 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.