CIM® Octa SO4 0.05 mL Monolithic Column (2 µm channels)

CIM® Octa columns are an innovative solution designed for automated parallel screening of chromatographic conditions. By incorporating our advanced CIM® monolith technology into a fully automated liquid handling system, these columns can significantly accelerate your process development. With the capacity to arrange up to 12 strips, each containing 8 columns, on a 96-array plate, CIM® Octa columns offer a flexible and efficient approach to chromatography.

Item No.: 
BIA-128.6160-2
*Custom/bulk order quotes are provided within 72 hours of request.
CIM® Octa SO4 0.05 mL Monolithic Column (2 µm channels)
CIM® Octa SO4 0.05 mL Monolithic Column (2 µm channels)

CIM® Octa columns are an innovative solution designed for automated parallel screening of chromatographic conditions. By incorporating our advanced CIM® monolith technology into a fully automated liquid handling system, these columns can significantly accelerate your process development. With the capacity to arrange up to 12 strips, each containing 8 columns, on a 96-array plate, CIM® Octa columns offer a flexible and efficient approach to chromatography.

Item No.:
BIA-128.6160-2

Overview

Specifications

CIM®Octa columns are an innovative solution designed for automated parallel screening of chromatographic conditions. By incorporating our advanced CIM® monolith technology into a fully automated liquid handling system, these columns can significantly accelerate your process development. With the capacity to arrange up to 12 strips, each containing 8 columns, on a 96-array plate, CIM® Octa columns offer a flexible and efficient approach to chromatography.

The monolith properties in CIM® Octa columns are comparable to those in our preparative chromatographic monolithic columns, making them an ideal choice for screening various aspects of your chromatographic process. Whether you're optimizing conditions or exploring new methodologies, CIM® Octa columns provide the adaptability and reliability you need.

CIM® Octa columns are crafted from medical-grade polypropylene. This material is specifically selected to prevent target molecules from binding to the plastic, ensuring precise and consistent results.

Applications

  • Application
    • Screening
    • Plasma-derived proteins
    • Cell Therapy
    • Protein
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Purification
    • Separation
    • Viral Vector Vaccine
    • Vaccine

Dimensions

  • Channel Size
    2 μm

General Specifications

  • Flow Rate
    30-270 cm/h

Operating Conditions

  • Recommended Operating Temperature
    2 °C (36 °F) to 25 °C (77 °F)

Physicochemical Information

  • Ligand
    (multimodal - strong cation exchange-hydrophobic-hydrogen bonding; sulfate)

Product Information

  • Brand
    CIM®

Volume

  • Volume
    0.05 mL