Cubis® I Software Application for Lab Balance Precision Dosing

Application features a database for solvents, components and samples and guides the user through the complete process of preparation of single or mixed standards of defined concentration.

Pack Size
Price (USD):
$2,400.00
Item No.: 
YAPP16
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Features:

  • Solvent can be applied manually or with automated dispensers
  • Interface for direct data transfer with the Thermo Scientific Chromeleon 7.2 chromatography data system (CDS) software

Applications

  • Application
    Dosing
  • Application Programs
    • Weighing
    • User calibration

Features

  • Device/Instrument Compatibility
    Cubis® MSA

Product Information

  • Brand
    Cubis® MSA
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´