Ex-Link Converter - PMA.Vision

Associated nonincendive field wiring equipment for connection to Class I, Division 2 or Class I, Division 1, Groups C and D hazardous (classified) locations. The ex-link converter YCO16-Z is an associated electrical apparatus that can only be installed outside of the potentially explosive area.

Ex Approval/Zone
Price (USD)
$1,020.00
Article number: 
YCO17-Z
*Custom/bulk order quotes are provided within 24 hours of request.
Ex-Link Converter - PMA.Vision

Associated nonincendive field wiring equipment for connection to Class I, Division 2 or Class I, Division 1, Groups C and D hazardous (classified) locations. The ex-link converter YCO16-Z is an associated electrical apparatus that can only be installed outside of the potentially explosive area.

Price (USD):
$1,020.00
Item No.:
YCO17-Z
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The protective ground connectors on the Ex-Link Converter shall be connected using a potential equalization conductor with cross-sectional area of at least 4 mm2

*IP40 in accordance with EN 60529/IEC 60529

Compliance Information

  • Ex Approval/Zone
    Ex zone 2

Product Information

  • Brand
    PMA.Vision
  • Product Line
    PMA.Vision

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.