Incucyte® Cell Migration Kit

Kit contains the components needed to create 96 precise, uniform cell free zones across multiple Incucyte® Imagelock 96-well Plates. Includes the Incucyte® Woundmaker Tool (Cat. No. 4563), two Incucyte® Woundmaker 96-well Rinse Boat Assemblies, 15 Incucyte® Imagelock 96-well Plates and sachet of Alconox.

For use in Incucyte® Scratch Wound Assays, the Incucyte® Scratch Wound Analysis Software Module (Cat. No. 9600-0012), sold separately, is required for automated acquisition and analysis of cell migration images.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD)
$6,830.00
Article number: 
BA-04858
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® Cell Migration Kit
Incucyte® Cell Migration Kit

Kit contains the components needed to create 96 precise, uniform cell free zones across multiple Incucyte® Imagelock 96-well Plates. Includes the Incucyte® Woundmaker Tool (Cat. No. 4563), two Incucyte® Woundmaker 96-well Rinse Boat Assemblies, 15 Incucyte® Imagelock 96-well Plates and sachet of Alconox.

For use in Incucyte® Scratch Wound Assays, the Incucyte® Scratch Wound Analysis Software Module (Cat. No. 9600-0012), sold separately, is required for automated acquisition and analysis of cell migration images.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$6,830.00
Item No.:
BA-04858
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Execute 2D cellular migration assays with:

  • Incucyte® 96-Well Woundmaker Tool: s a 96-pin mechanical device designed to create homogeneous, 700–800 µm wide wounds in cell monolayers on Incucyte® Imagelock Plates. The device is simple to use, and 96 identical wounds can be created in seconds.
  • Incucyte® Imagelock 96-well Plates (x15): Lidded, flat-bottomed microtitre plates with specially located fiducial markers on the underside of each well. Enables precise registration of time-lapse imaging in Incucyte® Live-Cell Analysis System with no image wobble and highly accurate monitoring of cell movement into the wounded zone.
  • Incucyte® Wound Maker Rinse Boat Assemblies: used to wash and clean (alconox sachet) the Incucyte® 96-well Woundmaker Tool of cellular debris in between plates and prior to storage.

The Incucyte® Scratch Wound Analysis Software Module (Cat. No. 9600-0012), sold separately, is required for automated acquisition and analysis of cell migration images.

Applications

  • Application
    Scratch Wound
  • Research Area
    • Oncology
    • Immuno-Oncology
    • Immunology
    • Neuroscience

Features

  • Device/Instrument Compatibility
    • SX1
    • S3
    • SX5

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.