Octet AE, Evaporation Cover

The Octet® AE Microplate Evaporation Cover is compatible with the Octet® R8e, RH16 and RH96 systems.

Price (USD)
$234.00
Article number: 
18-5152
*Custom/bulk order quotes are provided within 24 hours of request.
Octet AE, Evaporation Cover
Octet AE, Evaporation Cover

The Octet® AE Microplate Evaporation Cover is compatible with the Octet® R8e, RH16 and RH96 systems.

Price (USD):
$234.00
Item No.:
18-5152
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The Octet® AE Microplate Evaporation Cover minimizes sample evaporation during bio-layer interferometry (BLI) assays by using a hydrated absorbent layer to create a saturated vapor layer above the wells, helping maintain a consistent sample concentration. When used with a minimum sample volume of 200 µL in an approved 96-well microplate, it maintains an average of 90% of the sample volume after 16 hours at 25 °C. The single-use cover is compatible with Octet® R8e, RH16 and RH96 systems. Supplied in a box of 10 for pharmaceutical and biotechnology research use.

Features

  • Plate Compatibility
    Black Greiner 96-Well Plate

General Specifications

  • Temperature Range
    15-25 °C

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    Box of 10

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.