- Shop
- Pipetting & Dispensing
- Electronic Pipettes
- Picus® NxT Electronic Pipette, 8 Channel
Picus® NxT Electronic Pipette, 8 Channel
The 8-channel Picus® Nxt Electronic Pipette offers unparalleled quality for all aspects of liquid dispensing.
Top Features for the Picus® Nxt Pipette
- Efficient, streamlined workflow
- Simple to use, yet advanced for even the strictest of labs
Popular Applications for the Picus® Nxt Pipette
- Cell-based assays
- Cell culture work
- PCR
- Filling microtiter plates
Item numbers LH-745361, LH-745391 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Item No.:
- LH-745321
- Availability:
- For more information please log in
- Est. delivery date:
- For more information please log in
- Piece
- 1
The 8-channel Picus® Nxt Electronic Pipette offers unparalleled quality for all aspects of liquid dispensing.
Top Features for the Picus® Nxt Pipette
- Efficient, streamlined workflow
- Simple to use, yet advanced for even the strictest of labs
Popular Applications for the Picus® Nxt Pipette
- Cell-based assays
- Cell culture work
- PCR
- Filling microtiter plates
Item numbers LH-745361, LH-745391 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Overview
Specifications
Sartorius developed Picus® Nxt electronic pipettes with comfort and reliability in mind. Given its advanced protocols, modes and other state-of-the-art features, it is appropriate for any lab, even those required to conform to strict regulations and procedures. The 8-channel Picus® Nxt Electronic Pipette will help speed up your workflow while delivering consistently reliable results.
“Nxt” Level Design
The 8-channel Picus® Nxt Electronic Pipette is extremely comfortable to use. It is a lightweight pipette with a comfortable handle and finger hook, requiring minimal gripping force. Less force means less potential injury and will help you keep up with your demanding day-to-day liquid dispensing requirements. Further, with its quick charging time (1 hour) and ability to be used while charging, your pipetting needs will always be well-met.
Appropriate for Varying Skill Levels
The 8-channel Picus® Nxt Electronic Pipette is easy to use and comfortable. Whether you’re new to electronic pipetting or a seasoned expert, the pipette has something to offer everyone. The pipette gives you multiple language choices, including English, French, German, Russian and Chinese. With high accessibility, ease of use and state-of-the-art features, it will quickly become a critical part of your lab.
Advanced Features
The 8-channel Picus® Nxt Electronic Pipette allows you to simplify and streamline your workflow. You can create up to three customer pipetting protocols with 10 steps each. This reduces errors, speeds up the work and lets you focus on pipetting. Moreover, password protection prevents unauthorized changes to pipette settings and saved modes, ensuring consistent and reliable results. Calibration reminders ensure you will never forget when you are supposed to calibrate your pipettes.
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Dimensions
-
Length217
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels8
Product Information
-
BrandPicus® NxT
-
Pipette TypeElectronic pipettes
Volume
-
Volume0.2 – 10 µL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.