Sartovent P Cartridge 0.2 µm DN 25

Sartovent P filter cartridges are made of polypropylene and retain particles and microbes reliably. Sartovent P won’t affect the taste or odor of your products because it’s approved by food safety laws.

Connector(s)
Price (USD):
$489.00
Item No.: 
5521607P25-----B
Availability: 
Pieces
5

*Custom/bulk order quotes are provided within 72 hours of request.

Product Information

Sartovent P is completely made of polypropylene and is used for the protection of sanitary tanks. And naturally it won’t affect the taste or odor of your products because it’s approved by food safety laws.

Applications

Sartovent P ensures that your products will remain microbe-free:

  • Basic ingredients
  • Fruit juices
  • Liquid sugar
  • Unsweetened must for wine

“Microbe-Proof” Design

Thanks to its special construction, Sartovent P retains particles and microbes reliably.

Heat Stable

Sartovent P can be steam-sterilized while mounted in place on top of a container or autoclaved separately.

Leaktight Fit

A few turns with a common hook wrench are all it takes to securely install Sartovent P on a tank, thus ensuring a leaktight, secure fit.

Wide Selection of Beverage Threads

Sartovent is available in various beverage thread sizes to fit most tanks on the market: DN 25, 32, 40.

No Investment Costs

Sartovent P eliminates the need for conventional stainless-steel housings with filter elements. Why? Sartovent P is an all-in-one unit made of plastic – unbeatably affordable.

Tamper-Proof

Sartovent P is lead-sealed to the tank to prevent unauthorized removal that may go unnoticed.

Practical Design

The air inlet and outlet openings are configured to ensure optimum flow geometry in the filter medium. The integrated splash guard prevents premature blockage of the membrane by stopping liquid from splashing the pleated filter material, especially during transportation of containers.

Convenient Label for 100% Traceability

The Sartovent P label features numbered squares that correspond to the weeks of the calendar, allowing you to easily record the start of its use by marking the relevant square. Additionally, a quick look at the label will instantly inform you when it's time to resterilize or replace the Sartovent P.

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Bioreactors (Inlet | Outlet)
    • Storage tank venting
    • Filling equipment venting
    • Venting
  • Industry
    Pharma / Biotech / F&B

Connections (Physical)

  • Connector(s)
    Beverage thread acc. to DIN 11.851 DN 25

Dimensions

  • Filter Size
    0.03 m² / 0.32 ft²
  • Filtration Area
    0.05 m² | 0.54 ft²
  • Outer Diameter
    110 mm

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges
  • Maximum Allowable Back Pressure
    • 3.0 bar at 21°C
    • 1.5 bar at 121°C
    • 0.5 bar at 134°C
  • Maximum Diffusion
    ≤ 2 mL/min at 0.7 bar (60% IPA)
  • Minimum Required Bubble Point
    ≥ 1.0 bar (60% IPA)

Materials of Construction

  • Filter Material
    Polypropylene (PP)
  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Polypropylene (PP)

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.2 µm
  • Pore Size Final-filter
    0.2 µm
  • Retention Rate
    0.2 µm

Product Information

  • Brand
    Sartovent
  • Pack Size
    5
  • Type
    Prefilter

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving at 120 °C, 2 bar | 29 psi, 20 minutes
  • Sartocheck® 5 Filter Tester
    Item no.
    26787---FT

    The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.

  • Sartocheck® 5 Plus Filter Tester
    Item no.
    26787---FT---P

    The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.

  • Confidence® Validation Services
    Item no.
    M_Confidence_Validation_Services

    Confidence® offers a wide range of validation studies according to regulatory requirements and customer's needs.