The Sartocool® PS filter cartridge has been specially designed for the sterile filtration of food liquids. Sartocool® PS cartridges are used for final filtration before bottling for drinks such as wine, sparkling wine or bottled water.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (13)

  • Sartocool® PS Cartridge 0.65 µm 30"
    Piece
    1
    Item no.
    5302505A3
    Filter Size
    30"(2.34 m² / 25.18 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.65 µm

    $634.00

  • Sartocool® PS Cartridge 0.45 µm 40"
    Piece
    1
    Item no.
    5302506A4
    Filter Size
    40"(3.12 m² / 33.58 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.45 µm

    $813.00

  • Sartocool® PS Cartridge 0.45 µm 40"
    Piece
    1
    Item no.
    5302806A4
    Filter Size
    40"(3.12 m² / 33.58 ft²)
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
    Pore Size
    0.45 µm

    $855.00

  • Sartocool® PS Cartridge 0.45 µm 30"
    Piece
    1
    Item no.
    5302506A3
    Filter Size
    30"(2.34 m² / 25.18 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.45 µm

    $613.00

  • Sartocool® PS Cartridge 0.45 µm 10"
    Piece
    1
    Item no.
    5302506A1
    Filter Size
    10"(0.78 m² / 8.39 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.45 µm

    $221.00

  • Sartocool® PS Cartridge 0.45 µm 30"
    Item no.
    5302706A3
    Filter Size
    30"(2.34 m² / 25.18 ft²)
    Adapter
    27 (Flat top, double 222 O-ring bottom)
    Pore Size
    0.45 µm
  • Sartocool® PS Cartridge 0.45 µm 30"
    Pieces
    25
    Item no.
    5302506A3------G
    Filter Size
    30"(2.34 m² / 25.18 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.45 µm

    $11,370.00

  • Sartocool® PS Cartridge 0.65 µm 20"
    Piece
    1
    Item no.
    5302505A2
    Filter Size
    20"(1.56 m² / 16.79 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.65 µm

    $394.00

  • Sartocool® PS Cartridge 0.45 µm 40"
    Pieces
    25
    Item no.
    5302506A4------G
    Filter Size
    40"(3.12 m² / 33.58 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.45 µm

    $15,110.00

  • Sartocool® PS Cartridge 0.45 µm 20"
    Pieces
    25
    Item no.
    5302506A2------G
    Filter Size
    20"(1.56 m² / 16.79 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.45 µm

    $7,591.50

  • Sartocool® PS Cartridge 0.45 µm 40"
    Pieces
    25
    Item no.
    5302806A4------G
    Filter Size
    40"(3.12 m² / 33.58 ft²)
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
    Pore Size
    0.45 µm

    $15,110.00

  • Sartocool® PS Cartridge 0.65 µm 30"
    Pieces
    25
    Item no.
    5302805A3------G
    Filter Size
    30"(2.34 m² / 25.18 ft²)
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
    Pore Size
    0.65 µm

    $11,172.00

  • Sartocool® PS Cartridge 0.45 µm 30"
    Pieces
    25
    Item no.
    5302806A3------G
    Filter Size
    30"(2.34 m² / 25.18 ft²)
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
    Pore Size
    0.45 µm

    $10,836.00

  • Product Information

    The Sartocool® PS filter cartridge has been specially designed for the sterile filtration of food liquids. We have focused on ensuring microbiological stability with low operating costs to meet the requirements of the food industry.

    Applications

    Sartocool® PS cartridges are used for final filtration before bottling for drinks such as:

    • Wine
    • Sparkling wine
    • Bottled water

    Benefits and features of Sartocool® PS

    High Filtration Performance

    The extremely large pore volume and density are the decisive reasons for the excellent flow rates of Sartocool® PS. Both the filter area and the pleat geometry are designed for high performance. This has the practical advantage that filter systems can be sized considerably smaller. In part, the number of cartridges installed in existing systems can be greatly reduced, which saves filtration costs. The flow rate of Sartocool® PS is higher than that for all other membrane cartridges used for this purpose (0.45 μm–0.8 μm).

    Excellent Throughputs

    Filterability of beer is the decisive factor determining the throughput of the cartridges. Nevertheless, the optimized membrane geometry of Sartocool® PS minimizes the build-up of b glucans, and thus gelation, ensuring excellent throughput. Up to now, cleaning processes using conventional caustic soda, which is available in every brewery, achieved outstanding results. The high throughput of Sartocool® PS filter cartridges, when used under optimum conditions, will result in filtration costs that are equal to those of flash pasturization.

    Stability

    Since the Sartocool® PS membrane is made of polyethersulfone, these filter cartridges are chemically resistant within the pH range of 1–14. This means that the cartridges can be regenerated using caustic soda| acids. In practice, Sartocool® PS has undergone 100 cleaning cycles successfully. Moreover, the properties of Sartocool® PS are not affected by sterilization procedures using hot water or steam. The cartridges also feature excellent stability when subjected to mechanical stress. Sartocool® PS filter cartridges are installed upstream of the bottling machine or keg filler, which necessitates a rugged design. Sartocool® PS meets all these design requirements. As a result, Sartocool® PS cartridge filters can withstand thousands of pressure surges of up to 5 bar (~72 psi).

    Microbiological Stability

    Sartocool® PS is often connected downstream of the sheet filter to ensure the beer’s shelf life. Sartocool® PS offers the highest assurance against beer spoilage microbes, which has been validated by a bacteria challenge test using Lactobacillus lindneri. The retention rate is at least 107 bacteria/cm2.

    Integrity-testable and Quality

    The integrity of Sartocool® PS membrane filters cartridges can be easily checked by performing an integrity test before and after filtration to guarantee the highest biological safety. This membrane filter is designed and manufactured according to an ISO 9001 certified quality management system. All the raw materials used to produce the Sartocool® PS cartridge comply with the European Union Regulation (EC) No. 1935/2004 as well as the Regulation (EU) No. 10/2011 concerning plastic materials and articles intended to come into contact with foodstuffs.


    These guidelines for plastics allow the use in food and beverage applications.


    All materials used meet the requirements of the FDA.

    Applications

    • Application
      Beverage Filtration
    • Application Area
      Filtration of near-water beverages
    • Industry
      Pharma / Biotech / F&B

    General Specifications

    • Capsule/Cartridge Format
      Cartridges
    • Filter Format
      Cartridges
    • Maximum Allowable Back Pressure
      2 bar | 29 psi at 20°C

    Materials of Construction

    • Filter Material
      Polyethersulfone (PES)
    • Housing Material
      Polypropylene (PP)
    • Material o-ring | seal
      Silicone (SI)
    • Membrane Material
      Polyethersulfone (PES), asymmetric
    • Support Fleece
      Polypropylene (PP)

    Operating Conditions

    • Maximum Differential Pressure
      20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar

    Physicochemical Information

    • Gamma Stable
      No

    Product Information

    • Brand
      Sartocool®

    Sterility/Purity

    • Delivery Condition
      Non-Sterile
    • Sterilization Method
      • Autoclavable & In-Line Steam Sterilizable
      • Hot Water & In-Line Steam Sterilizable

    Usage Protocols

    • Sterilization Procedures
      • Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
      • In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi)
      • Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar
  • Vinosart® PS
    Item no.
    M_Vinosart

    Vinosart® PS 0.45 μm | 0.65 μm are pleated membrane filter cartridges with a single layer asymmetrical polyethersulfone membrane inside. Vinosart® PS has been especially designed for the filtration of wine and sparkling wine.

  • Sartobev PS
    Item no.
    M_Sartobev

    Sartobev PS filter cartridges feature a high performance, single-layer pleated PES membrane. The ideal choice for the filtration in the food and beverage industry, especially developed for the prefiltration of wine and sparkling wine.

  • Confidence® Validation Services
    Item no.
    M_Confidence_Validation_Services

    Confidence® offers a wide range of validation studies according to regulatory requirements and customer's needs.