CellGenix® GMP SCGM w/o PR - 1L bag

  • Optimized, xeno-free, serum-free medium
  • Engineered for the generation of human dendritic cells (DCs)
  • Promotes high yields of mature dendritic cells with the desired phenotype
  • Manufactured in accordance with applicable GMP guidelines
  • FDA Drug Master File (DMF) is available
  • Outstanding QC support (e.g. extensive stability data)
  • Technical and regulatory support
  • Serum-free expansion of low numbers of isolated human hematopoietic stem and progenitor cells (HSCs/CD34+ cells)
  • Highly efficient for the expansion and cultivation of human natural killer cells (NK cells) and human cytokine induced killer cells (CIK cells)

Phenol Red Indicator
Package Type
Volume
Article number: 
20906-1000
*Custom/bulk order quotes are provided within 72 hours of request.
CellGenix® GMP SCGM w/o PR - 1L bag
CellGenix® GMP SCGM w/o PR - 1L bag

  • Optimized, xeno-free, serum-free medium
  • Engineered for the generation of human dendritic cells (DCs)
  • Promotes high yields of mature dendritic cells with the desired phenotype
  • Manufactured in accordance with applicable GMP guidelines
  • FDA Drug Master File (DMF) is available
  • Outstanding QC support (e.g. extensive stability data)
  • Technical and regulatory support
  • Serum-free expansion of low numbers of isolated human hematopoietic stem and progenitor cells (HSCs/CD34+ cells)
  • Highly efficient for the expansion and cultivation of human natural killer cells (NK cells) and human cytokine induced killer cells (CIK cells)

Item No.:
20906-1000

Overview

Specifications

CellGenix® GMP Stem Cell Growth Medium is an optimized, xeno-free medium used for the serum-free expansion of low numbers of isolated human hematopoietic stem and progenitor cells (HSCs/CD34+ cells). In addition, CellGenix® GMP Stem Cell Growth Medium is proved to be highly efficient for the expansion and cultivation of human natural killer cells (NK cells) and human cytokine induced killer cells (CIK cells).

We have submitted Drug Master Files (DMFs) to US Health Authorities to support our customers’ regulatory activities. These Master Files can be cross-referenced through Letters of Authorization (LOAs) in Marketing Authorizations, IND, BLA, NDA, ANDA or other DMF applications.

Applications

  • Application
    Clinical ex vivo use
  • Application Area
    • Cell & gene therapy
    • Immunology
    • Stem cell biology
  • Cell Type
    • HSC
    • NK Cells
    • CIK Cells

Biological Information

  • Functional Assay
    Expansion of human CD34+ cells

Compliance Information

  • GMP Compliance
    This product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
  • Origin
    Xeno-Free

Components

  • Phenol Red Indicator
    Without Phenol Red

Features

  • Serum Free
    Yes

General Specifications

  • pH Range
    pH 7.2 – 7.5

Physicochemical Information

  • Adherence/Suspension
    Adherent/Suspension
  • Endotoxin
    ≤ 1 EU/ml
  • Osmolality
    290-350 mOsm/kg H2O

Product Information

  • Brand
    CellGenix®
  • Package Type
    Bag

Sterility/Purity

  • Delivery Condition
    Sterile
  • Mycoplasma
    Not detectable

Volume

  • Volume
    1000mL