jetPEI® DNA Transfection

jetPEI® transfection reagent is a linear polyethylenimine derivative, free of components of animal origin, ideal for automated or manual High Throughput Screening in adherent and suspension cells. Three protocols are available: reverse, batch and forward.

Amount of Reagent
Price (USD):
$1,685.00
Item No.: 
101000020
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

High-Throughput Screening (HTS) is widely used in pharmaceutical industry and basic & translational research to study biological processes. HTS bioassays are almost exclusively conducted in the microtiter plate formats (96, 384 or 1536 wells), which makes the use of a highly reproducible transfection reagent indispensable.

Key Benefits

  • Versatile:Well-suited for adherent and suspension cells.
  • Efficient:Fast methods to transfect cells for HTS.
  • Robust:Exceptionally reproducible results.
  • Flexible:Reverse, batch & forward protocols available.

Applications

  • Application
    • Plasmid transfection
    • High Throughput Screening (HTS)
  • Cell Type
    Adherent and suspension cells

Biological Information

  • Amount of NaCl
    4 x 50 mL
  • Molecule delivered
    DNA
  • Number of transfections
    1 ml of jetPEI® is sufficient to perform up to 2000 transfections in 96-well plates.

General Specifications

  • Amount of Reagent
    jetPEI® 4 x 1 mL
  • Reagents and Kits Type
    jetPEI®

Product Information

  • Provided With
    Provided with 150 mM NaCl solution for complex formation

Storage Conditions

  • Storage Conditions
    5 °C ± 3 °C