Sartobind® Rapid A Lab Antibody Affinity Chromatography Units

Top Features

  • Rapid capture on the fastest Protein A matrix
  • Higher DBCs and lifetime yields than columns
  • Flexible purification with or without equipment

Popular Applications

  • Monoclonal and polyclonal antibody capture
  • Antibody drug conjugates and multi-specific antibodies
  • Fc fusion protein and Fc receptor purification

Pack Size
Price (USD):
$152.00
Item No.: 
SBLRA025EL-1
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Sartobind® Rapid A Lab is a Protein A affinity chromatography unit offering a fast, flexible and future-proof solution for antibody purification. The pressure filter format can be effortlessly integrated into both benchtop and liquid chromatography system driven separation workflows, for scouting | preparative purification and proof of concept in research and development.

The Fastest Matrix

Full speed ahead. The macroporous membrane supports mass transfer primarily by convective flow, enabling shorter residence times and higher flow rates. So fast, in fact, that Sartobind® Rapid A Lab can take you from equilibration to pure antibody in less than two minutes.

Productivity Boost

Push the limits. High dynamic binding capacities allow for the capture of ≥17.5 mg antibody per cycle while contaminants are effectively removed to ensure high sample purity. In addition, reliable regeneration and resistance to blocking support reusability over 100 cycles.

Plug and Play

Change the game. Membrane chromatography units that are ready-for-use eliminate the need for column packing and, because they are not sensitive to disruption by dissolved air, buffer degassing also becomes a thing of the past to reduce preparation time further.

Process-Ready Technology

Seamless scalability. With Sartobind® Lab, you are adopting a fully scalable solution. The Rapid A membrane is available in capsule and cassette formats, ensuring that your process is ready to transfer to commercial manufacturing as soon as you need it to be.

Flexibility Built In

Accept no limitations. With enhanced pressure resistance and integral Luer connectors, enjoy equipment-free purifications by syringe or pump. And easily switch to automated, rapid cycling processes on a liquid chromatography system using the included adapters.

Applications

  • Application
    • Purification
    • Proof of concept
  • Intended Use
    General Laboratory Use (GLU)

Compliance Information

  • Animal Components
    No
  • Certification
    • ISO 14001
    • ISO 50001
    • ISO 14644-1

Features

  • Reusable
    Yes

Materials of Construction

  • Adapter Material
    Polyether ether ketone (PEEK)
  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Agarose

Operating Conditions

  • Maximum Operating Pressure
    0.8 MPa
  • Recommended Flow Rate
    2.5-25 mL/min (5-50 MV/min)
  • pH Stability
    2-14 (short term), 3-9 (long term)

Physicochemical Information

  • Bed Volume
    0.5 mL
  • Binding Capacity
    ≥35 mg/mL
  • Ligand
    Protein A
  • Reference Protein
    Human polyclonal IgG

Product Information

  • Brand
    Sartobind® Lab
  • Pack Size
    1
  • What you receive
    • 1 unit
    • 1 pair UNF adapters
    • 1 quick start guide

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´