SpeedCal Mobile Pipette Calibration

Testing System for Multi-channel Piston-operated Pipettes

Channels
Item No.: 
SPEEDCAL-M12
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

  • Testing system for multi-channel, piston-operated pipettes

  • Multi-channel pipette testing (per DIN EN ISO 8655 10.3) takes approximately 10 minutes and saves time

  • 4, 8 or 12 measurement channels

  • Conforms to national (ISO17025) and international (ISO8655) regulations

General Specifications

  • Channels
    12  
  • AC adapter
    Item no.
    YEPS03-15V0

    AC adapter

  • Individual weight
    Item no.
    YCW412-02

    Individual E2 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.

  • Tire for suitcases
    Item no.
    69SP0004

  • wooden box cpl. for SpeedCal mobil

  • adjustment cover
    Item no.
    69SP0011

  • rubber sponge
    Item no.
    69SP0008

  • Glass Disk Over Level Bubble

  • knurled head screw
    Item no.
    69SP0007

  • windshield glass
    Item no.
    69SP0010

  • Leaf spring
    Item no.
    69SP0006

  • level indicator
    Item no.
    69B12133

  • slide cover
    Item no.
    69SP0009

  • Power socket with filter pcb

  • TNG10, SMPS without 3-pin cordset

  • Antstatic brush
    Item no.
    69MS0090

  • bolster (2 pcs.) for wooden box

  • glass pipe set (4 pcs.)
    Item no.
    69SP0002

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.