Sterisart® Universal Pump

Use the Sterisart® Universal Pump for sample and media transfer into Sterisart® NF systems for sterility tests. The peristaltic pump can be used in clean rooms, integrated into clean benches or installed in the working surface of isolators and RABS. The sterility test system features a compact design with a space-saving footprint - a great benefit for most clean room benchtops and isolators.

Top Features of the Sterisart® Universal Pump:

  • Pioneering closed pump chassis design
  • Integrated barcode scanner
  • Effortlessly detachable components to facilitate easy cleaning
  • Robust & durable: Rugged stainless-steel body that is compatible with all commonly used sterilants and fully VHP resistant
  • Open-design: compatible with other filtration devices on the market

Popular Applications for the Sterisart® Universal Pump:

  • Sterility testing of sterile pharmaceuticals and medical devices
  • Sterility testing of cell culture media

Display
Price (USD):
$19,940.00
Item No.: 
16420
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Sterisart® Universal Pump features premium software that simplifies sterility testing procedures. Run the manual operating mode with data collection via the integrated barcode scanner, or save your standard operating procedures in the interface for efficient future use.

The Sterisart® NF System is a completely disposable technology, based on the membrane filtration method, for the sterility testing of pharmaceutical products. By providing more than 15 units, technicians can selectively choose which adapter or system best fits their application. The Sterisart® Universal Pump transfers the sample into the filtration units. After rinsing, the filtration units are then filled with culture media and used for incubation of the filters without any contact to the environment. After 14 days of incubation, a visible result is available (turbidity | no turbidity).

Ergonomic and user-friendly design

Space is at a premium within an isolator. The Sterisart universal pump has a compact footprint and occupies the least space possible and is designed for use in cleanroom benchtops, laminar flow hoods and advanced aseptic processing systems such as RABS and Isolators. The bottle holder and display are tilt and height adjustable. The touch sensitive buttons are designed for use with isolator gloves and are encased behind float glass, minimizing the risk of accidental damage. The tube threading guide and manual closure diminishes the risk of accidental jamming and downtime.

Reliable and robust

The pump features a closed pump chassis design eliminating the need for motor ventilation and prevents particle emission. Different parts of the pump, including the rotor head, can easily be detached for a thorough cleaning and VHP decontamination.

Data capture

The display integrated barcode scanner facilitates transcription free material data capture. The Sterisart Easy Configuration Software offers step by step guidance through a sterility test and facilitates 21 CFR Part 11 compliance.

Full-Service Concept

The system is accompanied by qualification documents (IQ/OQ) to ensure credibility, along with well-crafted manuals for support and maintenance. Our meticulously controlled quality testing ensures the system is fully compliant with USP 71, Ph. Eur. 2.6.1 and JP 4.06.

Accessories Information

  • Software
    Yes

Applications

  • Application
    Sterility Testing
  • Application Area
    Sterility testing
  • Market
    Pharma/Biotech

Compliance Information

  • Animal Components
    No
  • CSA Compliant
    Yes

Dimensions

  • Filter Diameter
    N/A

Features

  • Display
    Yes

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Power Requirements

  • Line Frequency
    50 – 60 Hz
  • Power Consumption
    100 W
  • Power Requirements
    100-240 VAC

Product Information

  • Brand
    Sterisart®
  • Pack Size
    1
  • Type
    Instrument

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.