Transfer Set STR® Exhaust 500L, 1000L, (Opta®)

The transfer set enables the use of a back-up exhaust filter after the Single-Use Exhaust Cooler. Recommended for use with Flexsafe STR® Microbial 50L. Sterile connection to the exhaust line via Opta® connectors, suitable for our range of Flexsafe STR® STD bag designs and selected Flexsafe STR® Microbial designs.

Volume
Connector(s)
Item No.: 
FBT312258
Qty. Graduation
3
*Custom/bulk order quotes are provided within 72 hours of request.
Transfer Set STR® Exhaust 500L, 1000L, (Opta®)

The transfer set enables the use of a back-up exhaust filter after the Single-Use Exhaust Cooler. Recommended for use with Flexsafe STR® Microbial 50L. Sterile connection to the exhaust line via Opta® connectors, suitable for our range of Flexsafe STR® STD bag designs and selected Flexsafe STR® Microbial designs.

Item No.:
FBT312258

Overview

Specifications

Flexsafe® STR Microbial bags are optimized for predictable mixing and gassing performance while at the same time bringing robustness, flexibility, and speed to any stage of your microbial process.

Flexsafe STR® Microbial design features

Flexsafe STR® Microbial bags feature two 6-blade Rushton impellers ideal for microbial cultures and a ring sparger for submerse gassing. All gassing lines are equipped with either OPTA® SFT or AseptiQuik® sterile connectors for easy assembly of the included filter transfer sets. Substrate lines are made from weldable tubing for the secure connection of media, acid, base, antifoam agents and any other required feeds. Addition can be achieved either via the head space or through dip tubes. A temperature sensor sleeve, a small volume sampling line with clave connector and a bottom drain harvest line complete each Flexsafe STR® Microbial bag. Process monitoring is a complex topic and therefore Flexsafe STR® Microbial bags are available in different configurations for DO and pH monitoring. The combination of single-use optical DO and a single-use electrochemical pH sensor combines the advantages of electrochemical pH measurement with the flexibility and speed of single-use equipment. If you prefer to use conventional multi-use probes, Flexsafe STR® Microbial bags are available with sensor ports for convenient connection. The sensor ports can also be used for turbidity sensors or to perform metabolite analysis with BioPAT® Trace.

Enhance safety and ease-of-use

Flexsafe STR® bags are delivered gamma irradiated and ready to use. All necessary gassing line filters are included with the delivery and can easily be installed using sterile connectors. Installation into Biostat STR® bagholders is easy and straightforward. To reduce process risks, the single-use exhaust cooler in addition to the standard filter heater mitigates the risk of filter blocking. Water loss through exhaust is minimized by a separate condensate return line.

Do you need more?

For more specific requirements of your microbial organism of choice, reach out to your Sartorius representative to learn more on how Flexsafe STR® bags can be adapted to your process.

Applications

  • Application
    • Microbial Fermentation
    • Mammalian
  • Application Area
    • pDNA production
    • Recombinant protein production
    • Vaccine production
    • Cell therapies
    • mAB production

Connections (Physical)

  • Connector(s)
    Opta® SFT Connector

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)

Product Information

  • Brand
    Flexsafe STR®

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    500 - 1000 L