Vac96 Well Spare O-Ring

The Vac96 vacuum manifold has been designed specifically for use with Sartobind® 96 multiwell plates. The long drip nozzles on the outlet eliminate cross-talk between flow channels.

Item No.: 
VW96VAA05
Piece
1

Vac96 vacuum manifold has been designed specifically for use with Sartobind® 96-well plates. The extra long drip nozzles on the 96-well outlet eliminate gaps between the sample flow and receiver wells. This direct stacking prevents cross talk between individual wells. Vac96 can be easily configured for both flow-to-waste and analyte collection. The system is easy to use with quick release fittings and can be run without initial set up time.

  • Sartobind® 96-well plates are pre-assembled with a siliconegasket
  • Quick release vacuum fitting to the manifold base

Product Information

  • Brand
    Vivawell
  • Type
    O-Rings and Gaskets
  • Vivawell Vac96 Vacuum Manifold

    The Vac96 vacuum manifold has been designed specifically for use with Sartobind® 96 multiwell plates. The long drip nozzles on the outlet eliminate cross-talk between flow channels.