Blotting & Chromatography Papers
Blotting & Chromatography papers are made of cotton linters only with an alpha-cellulose content of > 98%. These highly pure papers are not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (48)
Blotting & Chromatography Papers
Grade Weight Thickness Capillary Rise Capillary Rise (mm/ 30 min) Ash Content pH Value Properties BF 2 195 0.35 70 115 Blotting paper BF 3 330 0.76 130 Blotting paper BF 4 550 1.30 160 Blotting paper FN 3 90 0.19 95 ≤ 0.04 7 Blotting & Chromatography paper, medium-fast absorption FN 4 125 0.24 95 ≤ 0.04 7 Blotting & Chromatography paper, medium-fast absorption FN 7 150 0.32 145 ≤ 0.04 7 Blotting & Chromatography paper, FN 30 320 0.90 240 ≤ 0.05 7 Blotting & Chromatography paper, FN 100 195 0.35 70 115 ≤ 0.04 7 Blotting & Chromatography paper,
(g/m2)
(mm)
(mm/ 10 min)
fast absorption
very fast absorption
fast absorption