- Shop
- Aseptic Sampling & Containers
- TakeOne® Sampling Stainless Steel
- TakeOne® Flex Aseptic Sampling System Device Body
1.5" Device Body - 3 lines (C-Flex® TPE)
1.5" TakeOne® device body with 3 x AseptiQuik® connectors for sanitary ports
- Article number:
- 24TC03CASQLT01
- Piece
- 1
- Min. Order Qty.
- 5
1.5" TakeOne® device body with 3 x AseptiQuik® connectors for sanitary ports
Overview
Specifications
Aseptic sampling is a principal component of an effective microbial control program. Samples collected with TakeOne® solutions are used to measure critical purity attributes, such as bioburden and endotoxin levels, as well as important process parameters, such as metabolites, nutrients, osmolality, pH and more. TakeOne® aseptic sampling solutions have been designed to integrate seamlessly with stainless steel processes. Plan for Adaptability with TakeOne® Flex. An ideal solution that allows you to react quickly on demand, while meeting all of your varied sampling needs. Decoupled devices (for 1.5"& 2" Sanitary Fitting and 25mm Ingold®) and containers ease handling of complex equipment while allowing for process variability up until a sample is taken at the point of use. Simply select and connect the collection container of choice at the moment the sample is required.
Plan for Adaptability with TakeOne® Flex Sampling Solutions
Avoid overwhelming your inventory management program. Maintain just a few SKU’s (stock keeping units) and create tens or hundreds of different sampling solutions for all of your Multi-use Stainless steel equipment and systems.
TakeOne® Flex has a vast array of different single-use sampling options to use with this device:
- Bags
- Bottles
- Centrifuge tubes
- Multi-use sampling valves
- Manifolds of containers
Applications
-
Application AreaAseptic sampling
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Connector InletAseptiQuik® S
-
Connector(s)1.5" Sanitary Tank Mount
-
Sampling Lines3
General Specifications
-
TubingTPE (C-Flex®)
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Product Information
-
BrandTakeOne® Flex
Sterility/Purity
-
Delivery ConditionSterile