Basic OEM - Weigh Cell, WZA8202-L

Capacity: 8200 g

Readability: 10 mg

Preload: 0 - 350 g

The Basic series focus just on the essentials. Sartorius provides the mechanical and electronic solution. These weighing devices should be integrated by the system provider to overcome the influences of the ambient conditions.

Item No.: 
WZA8202-L
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

The weigh cell consists of two parts:

  • A monolithic weighing system with a protective aluminium housing
  • All electronic parts fix to a metal board
  • Force compensation technology weighing system with a resolution of 10 mg
  • Adjustable load receptor with overload protection up to 8200 g weigh cell
  • Possibility for under floor weighing
  • Interconnection on electronic front panel
  • LED´s to control power and data transfer
  • Fast warm-up by separation of weighing system and electronics
  • Easy adaptation to space requirements
  • RS232C interface for configuration and data transfer
  • Optional PC-software with menu setting and weigh data display functions

Features

  • Repeatability
    ≤± 10 mg
  • Scale Interval
    10 mg

Operating Conditions

  • Maximum Weighing Capacity
    8,200 g
  • Preload
    0 - 350 g

Product Information

  • Pack Size
    1
  • Liquid-crystal display
    Item no.
    YAC01ED

    $403.00

    Liquid-crystal display

  • Plug-in AC adaptor set US/JP, EU & UK

    $35.90

    Plug-in AC adaptor set US/JP, EU & UK

  • Power Supply (Hirschmann) w/o Adapter

    $43.50

    100 – 240VAC, 50 – 60Hz | 15V DC

  • Lab Balance Adapter
    Item no.
    YEPS01-PS2

    $28.10

    Power supply/country-specific power plug adapter

  • Lab Balance Adapter
    Item no.
    YEPS01-PS3

    $28.10

    Power supply/country-specific power plug adapter

  • Power initially plate
    Item no.
    69W00150

  • [P] System PCB
    Item no.
    69ED0067

  • Null indicator subassembly, compl.

  • Data output PCB
    Item no.
    69W00148

  • Connecting cable
    Item no.
    69W00160

  • [P] Digital module pcb
    Item no.
    69W00151

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.