Celsius® FFTp Bag with Safecore™ Technology - Opta® - Opta® - 6 L
Celsius® FFT|FFTp with Safecore™ Technology is a single-use sterile and pre-assembled container with an innovative bag-in-plate design (cassette) for exceptional protection during frozen storage and shipping of biopharmaceutical products.
- Item No.:
- FZB315935
- Piece
- 1
- Qty. Graduation
- 2
*Custom/bulk order quotes are provided within 72 hours of request.
With its innovative bag-in-plate design, the Safecore™ Technology provides exceptional protection to Celsius® FFT|FFTp in a proven design format that is scalable from small to large-size single-use container. Celsius® FFT|FFTp along with its purpose-designed shippers (Celsius® FFT|FFTp Box and Celsius® FFT Bulk Shipper) offers enhanced process capabilities to create a versatile approach to to protect your product in conventional manufacturing.
Safecore™, bag-in-plate (cassette) design
- Plates protect the bag and lines by adding impact resistance, suppressing wrinkles and restricting degrees of freedom
- Excellent bag-to-plate contact provides high robustness and more uniform freeze/thaw, plates compress the bag to reduce ice bulging formation
- Container assembly is tool-free and intuitive for minimum risk during production assembly
Maximum Robustness down to -80°C
- Material selection based on characterization of physical and thermal properties across wide temperature range to ensure suitable use for the intended application
- Handling and shipping qualifications built on deep understanding of mechanical stresses occurring during lifecycle for reliable performance in real-world environments
- Storage and shipping operations down to -80°C, multiple freeze-thaw cycles, shipping qualification according to ASTM D4169 at Assurance Level 1 method
Simplified Operation
- Plates are transparent with bag chamber fully visible for product inspection
- Configurable with various connector/disconnector technologies, easy wipe down
- Sample bag compartment to store/ship sample bag, label adhered to the shell for full product traceability, label placard for end-user labelling
Bulk Processing
- Bulk Shipper minimizes storage and shipping density and reduces associated risks during handling with multiple frozen containers per pallet
- Compatible for truck and ocean transportation in refrigerated environment as is, compatible with any type of thermal insulated shipper for air transportation
- 2 shipping solutions: Box and Bulk Shippers, qualified according to stringent regulations for shipping containers
Celsius® FFT|FFTp with Safecore™ Technology provides single-use freeze & thaw solutions for every process step when frozen storage and frozen shipment are required. Celsius® FFT|FFTp with Safecore™ Technology are configured with the features needed to decouple downstream process steps and securely transport drug substances to drug product sites.
Celsius® FFT|FFTp with Safecore™ Technology is qualified against extensive biological, chemical, physical, extractable and functional testing.
Our assurance of supply and performance for Celsius® FFT with Safecore™ Technology is based on the fact that we retain complete control over our manufacturing process for the resins, the film, the bags, the filters and the assemblies. Other fluid-contact components are secured by strategic partnerships, long term contracts and quality agreements and are available off-the-shelf to provide exceptional delivery reliability.
Celsius® FFT|FFTp with Safecore™ Technology is available in a variety of connections to allow fluid transfer across the entire drug manufacturing process.
Inlet and outlet connectors
- Opta® SFT Male enables sterile connections to other single-use systems
- MPC quick couplers are used for either sanitary connection or aseptic connection under ISO5 laminar air flow to single-use systems
Tubes
- Clear C-Flex® tubing allows for sterile weld connection with Biowelder® TC and sterile seal disconnection with Biosealer® TC
All fluid-contact components of Celsius® FFT|FFTp with Safecore™ Technology are secured by supply contracts and quality agreements to provide:
- Exceptional quality, change control and business continuity
- Exceptional delivery reliability with available stocks
- Compliance to quality standards such as USP <87> and USP <88>, TSE-BSE, REACH
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Bulk drug substance freezing and thawing
- Process intermediates freezing and thawing
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Inlet Line3/8" Opta® SFT Male + 3/8" ID TPE (C-Flex®) 0.61 m (24")
-
Outlet Line3/8" Opta® SFT Male + 3/8" ID TPE (C-Flex®) 0.61 m (24")
Dimensions
-
Dimensions614 mm × 450 mm × 610 mm
Features
-
Integrity TestedNo
General Specifications
-
Designbag-in-plates cassette
-
Temperature Range-80 °C - + 45 °C
Materials of Construction
-
Film MaterialFilm S71: Ethylene-vinyl acetate (EVA)
Product Information
-
Brand
-
Celsius® FFT with Safecore™ Technology
- Celsius® FFTp with Safecore™ Technology
-
Celsius® FFT with Safecore™ Technology
-
Freezer TechnologyHorizontal plate freezing
-
Pack Size2
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume6 L
-
Working Volume4.8 L - 6 L
The Celsius® FFTp freezer is a horizontal plate freezer which allows for controlled and adjustable freezing of biological products in Celsius® FFTp with Safecore™ Technology containers.
Celsius® FFT|FFTp Box Shippers are robust, qualified solutions which enable the reliable shipment of frozen Celsius® FFT|FFTp to remote locations. These single-use shippers, refrigerated by dry-ice pellets, significantly simplify the biopharmaceuticals supply chain through one-way logistics.
Celsius® FFT|FFTp Box Shippers are robust, qualified solutions which enable the reliable shipment of frozen Celsius® FFT|FFTp to remote locations. These single-use shippers, refrigerated by dry-ice pellets, significantly simplify the biopharmaceuticals supply chain through one-way logistics.