Biosart® 100 Monitors

The Biosart® 100 Monitors have been specifically designed for the detection and enumeration of microorganisms potentially present in pharmaceuticals, cosmetics, food, beverages, water and other liquids. The monitors are ready-to-use sterile funnels, due to the incorporated membrane filter and cellulose pad. After filtration, just remove the 100 ml funnel to convert the monitor into a petri dish, eliminating the need of membrane manipulation.

Price (USD)
$193.00
Item No.: 
16401-47-06----K
Pieces
48
*Custom/bulk order quotes are provided within 24 hours of request.
Biosart® 100 Monitors
Biosart® 100 Monitors

The Biosart® 100 Monitors have been specifically designed for the detection and enumeration of microorganisms potentially present in pharmaceuticals, cosmetics, food, beverages, water and other liquids. The monitors are ready-to-use sterile funnels, due to the incorporated membrane filter and cellulose pad. After filtration, just remove the 100 ml funnel to convert the monitor into a petri dish, eliminating the need of membrane manipulation.

Price (USD):
$193.00
Item No.:
16401-47-06----K
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
48

Overview

Specifications

The major area of application for Biosart® 100 Monitors is the microbiological analysis of relatively large sample volumes that have a low number of microbes, with membrane filtration being an essential step. In addition, the Biosart® 100 Monitors are also suitable for testing smaller volumes by placing a sample in a few ml of sterile physiological NaCl solution. Biosart® 100 Monitors have been specifically designed for microbiological testing of pharmaceuticals, food, beverages, water and other liquids. These sterile disposables with an incorporated membrane filter and cellulose pad are ready to use. After filtration, just remove the 100 ml funnel to convert the Monitor into a petri dish. Culture media for wetting the pad is available in individually sterilized, convenient plastic ampoules. Biosart® 100 Monitors are ready to use filter units designed to be placed onto the bases of a vacuum manifold. Biosart® 100 Monitors ensures the identification of all colonies. The monitors are available in a variety of different types: Monitors with cellulose nitrate (cellulose ester) membranes, a material which assures effective retention with high flow rates and optimum colony growth. The printed grid lines make the counting easier, especially for higher bacteria counts and for micro-colonies, but do not influence the growth. The three various filter colors, green, white and gray (after wetting black), allow the best contrast to the colonies. Monitors with regenerate cellulose membranes, a material which combines high flow rates with high chemical stability, are ideal for bioburden-testing in the veterinary sector, where a lot of products are based on solvents.

  • High flow rate
  • High total throughput
  • Sterile, individually, sterile packaged available
  • certified membrane filters: meet ISO 7704
  • available in various colors
  • without any hydrophobic adhesive areas
  • validated
  • Ready to connect, easy to use and practical handling features
  • Minimal amount of equipment

Accessories Information

  • Adapter
    Polyethylene

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Market
    Food & Beverage
  • Usage
    Single-use

Compliance Information

  • Lot Certificates
    Recovery rate, sterility and specifications

Connections (Physical)

  • Outlet
    6.5 x 1.5 mm

Dimensions

  • Dimensions WxDxH
    370 × 230 × 180 mm
  • Filter Diameter
    ⌀ 47 mm
  • Filtration Area
    14.5 cm²

Features

  • High Flow
    No

General Specifications

  • Culture Media
    N/A
  • Fixed Membrane
    No
  • Membrane Color | Grid Color
    white | black

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)
  • Funnel Material
    Polystyrene
  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    Cellulose Nitrate (CN, Cellulose Mixed Ester)
  • Pad
    Cellulose
  • Plug
    Polyethylene (PE)

Physicochemical Information

  • Pore Size
    0.45 µm

Product Information

  • Brand
    Biosart® 100
  • Media Format
    Liquid Media
  • Pack Size
    48
  • Package Type
    Bags
  • Packaging
    4 bags of 12
  • Type
    Consumables

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    100 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.