Blotting Paper / Grade BF 3 / ⌀ 19 mm Filter Discs
This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.
- Price (USD):
- $268.00
- Item No.:
- FT-3-520-019
- Availability:
- pcs
- Pieces
- 1,000
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Blotting & Chromatography Papers
This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.
Applications
-
ApplicationBlotting
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 19 mm
General Specifications
-
Capillary Rise / 10 Minutes130 mm
-
Capillary Rise / 30 Minutesn.a.
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
GradeBF 3
-
Thickness0.76 mm
Materials of Construction
-
Filter MaterialCotton Linters (> 98 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention RateN/A
Product Information
-
Filter TypeBlotting Papers
-
Pack Size1000
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight330 g/m²