Blotting Paper / Grade BF 3 / ⌀ 25 mm Filter Discs

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Price (USD)
$50.60
Item No.: 
FT-3-520-025
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Blotting Paper / Grade BF 3 / ⌀ 25 mm Filter Discs
Blotting Paper / Grade BF 3 / ⌀ 25 mm Filter Discs

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Price (USD):
$50.60
Item No.:
FT-3-520-025
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Applications

  • Application
    Blotting

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 25 mm

General Specifications

  • Capillary Rise / 10 Minutes
    130 mm
  • Capillary Rise / 30 Minutes
    n.a.
  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Grade
    BF 3
  • Thickness
    0.76 mm

Materials of Construction

  • Filter Material
    Cotton Linters (> 98 % alpha-cellulose)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Retention Rate
    N/A

Product Information

  • Filter Type
    Blotting Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    330 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.