CellCelector Sievewell Slide, 1 well, Pack of 5
Sievewell chips consist of a thin membrane of nanowells, containing either 370k (Nanowell size, depth and volume: 20 µm, 25 µm and 8.6 pl, respectively) or 90k (Nanowell size, depth and volume: 50 µm, 50 µm and 108 pl, respectively) hexagonally shaped Nanowells, with a non-treated plasma surface. Within each nanowell there are 2 pores with a diameter of 2 μm to allow for fluid exchange.
The hexagonal shape of the wells is ideal for automated cell detection and cell counting, and due to its unique sieve structure, are an ideal solution for on-chip staining of rare single cells without any cell loss, and single cell capture from cell suspensions.
The outer dimensions of each Sievewell chip corresponds to those of a standard microscope slide, and the recommended glass capillary diameter for both slides is 20 µm.
- Price (USD):
- $1,020.00
- Item No.:
- CC0098
- Availability:
- pcs
Choose your CellCelector
Features
-
Device/Instrument CompatibilityCellCelector Flex
Product Information
-
BrandCellCelector
-
Pack SizePack of 5
Volume
-
Capacity90k nanowells
-
Volume108 pL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.