Cellulose Nitrate (CN) Membrane Filter
Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.
- Price (USD):
- $274.00
- Item No.:
- 130H6Z-50----SCM
- Availability:
- pcs
- Pieces
- 300
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Microsart® e.motion Membrane Filters
Microsart® e.motion Membrane Filters
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
Industry
-
Pharma / Biotech
- Food & Beverage
-
Pharma / Biotech
-
MarketEnvironmental/Water Testing
Dimensions
-
Filter Diameter⌀ 50 mm
-
Membrane Thickness115 – 145 µm
Features
-
High FlowYes
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid Colorgrey | white
Materials of Construction
-
Filter MaterialCellulose Nitrate (CN)
-
Membrane MaterialCellulose Nitrate (CN, Cellulose Mixed Ester)
Operating Conditions
-
Thermal Resistance130 °C max.
Physicochemical Information
-
Chemical CompatibilityAqueous solutions (pH 4-8), hydrocarbons and several other organic solvents
-
Pore Size0.45 µm HF
-
WettabilityHydrophilic
Product Information
-
BrandMicrosart® e.motion
-
Pack Size300
-
Package TypeDispenser Ready
-
TypeConsumables
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
The Biosart® 250 Funnel has been specifically designed for microbiological and analytical quality assurance. Biosart® 250 are sterile funnels which allow fast filtration in routine microbiological analysis of pharmaceuticals and cosmetics, water, food and beverages and other liquids. The large inner diameter ensures a high flow rate and the conical form allows for thorough rinsing. No liquid remains in the funnel.
The Biosart® 250 Funnel has been specifically designed for microbiological and analytical quality assurance. Biosart® 250 are sterile funnels which allow fast filtration in routine microbiological analysis of pharmaceuticals and cosmetics, water, food and beverages and other liquids. The large inner diameter ensures a high flow rate and the conical form allows for thorough rinsing. No liquid remains in the funnel.
Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.
Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.