Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

CIM® Octa DEAE-0.05 mL Monolithic Column (Diethylamino) (2 μm channels)

CIM® Octa DEAE monolithic columns are miniaturized, pre-packed columns intended for automated and parallel screening of chromatography conditions, using robotic liquid handling workstations. The DEAE monolith inside CIM® Octa columns are used in processes on pDNA capture step, and viral vector purification. From achieved results the parameters are transferable to other CIM® product lines.

Channel Size
Item No.: 
BIA-128.5114-2
*Custom/bulk order quotes are provided within 72 hours of request.
CIM® Octa DEAE-0.05 mL Monolithic Column (Diethylamino) (2 μm channels)
CIM® Octa DEAE-0.05 mL Monolithic Column (Diethylamino) (2 μm channels)

CIM® Octa DEAE monolithic columns are miniaturized, pre-packed columns intended for automated and parallel screening of chromatography conditions, using robotic liquid handling workstations. The DEAE monolith inside CIM® Octa columns are used in processes on pDNA capture step, and viral vector purification. From achieved results the parameters are transferable to other CIM® product lines.

Item No.:
BIA-128.5114-2

Overview

Specifications

CIM®Octa columns are an innovative solution designed for automated parallel screening of chromatographic conditions. By incorporating our advanced CIM® monolith technology into a fully automated liquid handling system, these columns can significantly accelerate your process development. With the capacity to arrange up to 12 strips, each containing 8 columns, on a 96-array plate, CIM® Octa columns offer a flexible and efficient approach to chromatography.

The monolith properties in CIM® Octa columns are comparable to those in our preparative chromatographic monolithic columns, making them an ideal choice for screening various aspects of your chromatographic process. Whether you are optimizing conditions or exploring new methodologies, CIM® Octa columns provide the adaptability and reliability you need.

CIM® Octa columns are crafted from medical-grade polypropylene. This material is specifically selected to prevent target molecules from binding to the plastic, ensuring precise and consistent results.

Applications

  • Application
    • Screening
    • Gene therapy

Dimensions

  • Channel Size
    2μm

General Specifications

  • Flow Rate
    30-270 cm/h

Physicochemical Information

  • Ligand
    DEAE (weak anion exchanger, diethylamino)

Product Information

  • Brand
    CIM®

Volume

  • Volume
    0.05 mL