- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- CM Ceramic HyperD® F Pre-packed Columns
CM Ceramic HyperD® F RoboColumn® - 200 µL
CM Ceramic HyperD® is a weak cation exchanger for biomolecule purification. Changes in conductivity and pH can optimize purification steps by utilizing the charge change on protein and ligand.
- Pre-packed columns simplify resin screening and selection
- Ideal for process step optimization
- RoboColumn® format is especially suited for high throughput process development (HTPD)
- Price (USD):
- $351.00
- Item No.:
- SR2CMCHDF
CM Ceramic HyperD® is a weak cation exchanger for biomolecule purification. Changes in conductivity and pH can optimize purification steps by utilizing the charge change on protein and ligand.
- Pre-packed columns simplify resin screening and selection
- Ideal for process step optimization
- RoboColumn® format is especially suited for high throughput process development (HTPD)
Overview
Specifications
Choose your CM Ceramic HyperD® F
CM Ceramic HyperD® F ion exchange chromatography resin is designed using proprietary gel-in-a-shell design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead. This salt-tolerant resin reduces Ultrafiltration (UF) and Diafiltration (DF) requirements, enhancing process efficiency.
CM Ceramic HyperD® pre-packed columns are designed to simplify resin screening and selection, making them ideal for optimizing process steps. The RoboColumn® format is particularly suited for high throughput process development (HTPD), allowing for efficient and streamlined purification processes.
Features and Benefits
- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin
- Salt tolerant CM Ceramic HyperD™ F resin reduces Ultrafiltration/Diafiltration (UF/DF) requirements
Applications
- Recombinant proteins
- Purification of enzymes, plasma proteins
- Vaccines
- Direct capture of monoclonal antibodies
- IgM
Applications
-
ApplicationHTPD resin screening
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size50 µm
-
Bed Height10 mm
-
Dimensions5 x 10 mm
General Specifications
-
Flow Rate16 to 1000 cm/h
-
Resin FormatPre-packed column
Materials of Construction
-
Base MatrixCeramic Beads
-
Materials of ConstructionPolypropylene
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability1 to 14 (short term), 2 to 12 (long term)
Physicochemical Information
-
Bed Volume200 µL per column
-
LigandCarboxymethyl
-
Ligand Density250-400 µeq/mL
-
Reference ProteinHuman polyclonal IgG
-
Typical Dynamic Binding Capacity 10% per mL> 110 g/L
Product Information
-
BrandCM Ceramic HyperD®
-
Pack Size1x row of 8 per pack
-
Resin Delivery Condition1M NaCl with 20% EtOH
-
Resin TypeWeak cation exchanger
-
What you receive
-
1x row of 8 columns
- Instruction for use
-
1x row of 8 columns
Storage Conditions
-
Storage Conditions1M NaCl with 20% EtOH, 1.2 mM EDTA