CN Dispenser_ grey_ sterile_ 0,45 µm
![](/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.
- Price (USD):
- $443.00
- Item No.:
- 130H6Z-47----SHM
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Microsart® e.motion Membrane Filters
Microsart® e.motion Membrane Filters
Applications
-
Application AreaBioburden/Microbial enumeration
Dimensions
-
Filter Diameter⌀ 47 mm
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid Colorgrey
Materials of Construction
-
Filter MaterialCellulose Nitrate (CN)
Physicochemical Information
-
Pore Size0.45 µm HF
Product Information
-
BrandMicrosart® e.motion
-
Pack Size300
-
TypeConsumables
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.