Sartocon® Slice 50 | PES | 300kDa | 50cm²
- Membrane Material: Modified Polyethersulfone
- Effective Filtration Area: 50cm²
- Cut-Off: 300 kDa
- Connectors: Male Luer Lock
- Screen Type: E-Screen (High viscosity)
- Recommended cross flow rate: 50 – 120 mL/min
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development.
- Price (USD):
- $210.00
- Item No.:
- 3D91467950ELLPU
- Piece
- 1
Choose your Microsart® e.motion Membrane Filters
The Sartocon® Slice 50 is a ready to use 50 cm²fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the Sartoflow® Smart system as well as many other laboratory scale crossflow systems. Sartocon® Slice 50 is available with both Hydrosart® and Polyethersulfone membranes. It can easily be used with the Sartoflow® Smart system.
Applications
Typical 300 kDa TFF Applications are Ultrafiltration and Diafiltration of
- Large Viruses such as MVA for Smallpox and Monkeypox vaccine
- Virus like particles
- pDNA and mRNA
- Blood and Plasma
- Protein solutions
- Polysaccharide solutions
- Large mAb constructs
- Removal of Contaminants
Polyethersulfone Membrane
Polyethersulfone (PES) membrane is an established membrane polymer that is well suited to any biopharmaceutical process applications. PES membrane is a stable polymer that can operate in a broad pH and temperature range and withstand aggressive cleaning cycles.
Flow Channel Geometry
Sartocon® Slice 50 is available in two flow channel geometry versions. E-Screen filters are dominantly used for protein concentrations up to above 20% as well as viscosity conditions greater than 3 cp. ECO-Screen devices mainly used for water based protein solutions of below 20% protein concentration as well as lower than 3 cp viscosity.
Advantages
Sartocon® Slice 50 is available in all membrane materials and cut offs and enables flexibility in membrane screening.The Self contained design features ease of use. No further compression holder is needed. The low membrane adsorption ensures minimal product loss as well as high flux and product yieldA Data Matrix code ensures fast access to the order code and shelf life data.Luerlock Female ports ensure a Quick connection to the Sartoflow® Smart systemThe low hold up volume design allows a high concentration factor.
Available Cut-Offs
Hydrosart®: 2kDa, 5 | 10 | 30 | 100 | 300 kDa
Polyethersulfone: 1 | 5 | 8 | 10 | 30 | 50 | 100 | 300 kDa
Regulatory Compliance
All product contact materials have passed the current USP Biological Test and Cytotoxicity Test. All materials are BSE and TSE free. The filtrate meets or exceeds the currently valid USP and EP for sterile Water for Injection, with respect to extractable substances, oxidizable substances and Bacteria Endotoxins.
Applications
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filtration Area50 cm²
-
Flow Channel GeometryProtein conc. >20% /or viscosity above.3cp
General Specifications
-
Cassette FormatSlice 50 Cassettes
-
Filter ClassUltrafilter
-
Filter ConfigurationSlice 50 Cassette
-
Filter FormatCassettes
-
Ultrafilter300 kD Polyethersulfone Ultrafilter Membrane
Materials of Construction
-
Integral FramePolypropylene (PP)
-
Membrane MaterialPolyethersulfone (PES)
-
Sealing CompoundNot Applicable
-
SpacerPolypropylene (PP)
Operating Conditions
-
Maximum Inlet Pressure3 bar
-
pH StabilitypH 1 – 14
Physicochemical Information
-
MWCO300 kD
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
Product Information
-
BrandSartocon®
-
Pack Size1
-
Type300 kDa | Polyethersulfone | E-Screen
Smart & Easy - The TFF System from PD to GMP
Excellent flexibility
50 cm² - 0.14 m² membrane size | 1 L PSU vessel or 150 mL - 1 L single-use Flexboy® bags for recirculation
Intuitive and comfortable
User-friendly through high level of automation with automatic retentate valve and external feeding pump
Highest product yields
Low recirculation volume at 20mL and low shear 4-piston membrane pump